EPIC® POWER LS3 female contacts (Part Numbers)

EPIC® POWER LS3 female contacts

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
EPIC® POWER LS3 female contacts for size 3 circular connector series
Contacts, tools, accessories for circular connectors
Only available as crimp version due to the high mechanical stress in servo applications
Power contacts silver plated, signal contacts gold plated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44429354
44429355
44429356
44429358
44429359
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter plug-in contact Connectable conductor cross section

25.08 €

4 Available 5 Days 101010

25.08 €

4 Available 5 Days 101016

25.08 €

4 Available 5 Days 101025

24.85 €

4 Available 37 Days 101050

3.90 €

4 Available 5 Days 101,61.5

Loading...

  1. 1

Basic information

Type of electric connection Crimp connection Material contact Brass Material of contact surface Silver
Packaging type Blister Type of connection cross section Round Mounting method Inserted
Massive contact True

Tech Support