EPIC® POWERLOCK Screw contacts (Part Numbers)

EPIC® POWERLOCK Screw contacts

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® POWERLOCK Screw contacts
  • EPIC® POWERLOCK Screw contacts
  • EPIC® POWERLOCK Screw contacts
  • EPIC® POWERLOCK Screw contacts
  • Volume Discount
Benefits
· M12 threaded post contact for tube cable lug contact Contact drain for use with type A1
· contact source for use with design type A6 (depending on application either screw or crimp)
· Screw contact for easy-to-service connection without special tools Screw contact drain for use with type F6 S
· screw contact source for use with type D6 S Screw contacts are intended for conductor cross-sections up to 120 mm² For smaller conductor cross-sections up to 50 mm², a diameter reduction must be used
· Crimp contact ensures maximum contact reliability between the contact and the cable and establishes a vibration-resistant connection Different contact sizes available for conductor cross-sections from 35 to 240 mm² Crimp contact, drain for use with type F6 C
· crimp contact source for use with type D6 C
· All contacts are supplied with contact retention pin for fastening the contact to the panel-mount base

Application
· For use with unscreened single cores
· Withstands moderate mechanical stress
· Can be used for mobile and stationary power supply or emergency power supply via generators or battery storage systems
· Suitable for three-phase and direct current applications The maximum current strength in combination with screw contacts is 400 A
· the maximum current strength in combination with crimp contacts is 660 A
· Suitable for electric motors and cooling units

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44420232
44420237
44420241
44420242
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnectable conductor cross section

39.85 €

1 Available 5 Days 10120

39.47 €

1 Available 5 Days 10120

36.05 €

1 Available 5 Days 10-

39.57 €

1 Available 5 Days 10-

Loading...

  1. 1

Basic information

Diameter plug-in contact 20 Strip length 32 Material contact Brass
Material of contact surface Silver Packaging type Blister Type of connection cross section Round
Mounting method Inserted Massive contact True

Tech Support