Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
44420148 |
44420149 |
44420150 |
44420152 |
44420153 |
44420154 |
44420155 |
44420156 |
44420157 |
44420158 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connection type | Contact type | Contact insert without contacts | |
---|---|---|---|---|---|---|---|---|---|
2.57 € | 5 | Available | 46 Days | 10 | Crimp connection | Without contacts | True | ||
2.40 € | 20 | Available | 46 Days | 10 | Crimp connection | Without contacts | True | ||
10.45 € | 5 | Available | 8 Days | 10 | Soldering connection | Pin | False | ||
16.47 € | 5 | Available | 8 Days | 10 | Soldering connection | Bus | False | ||
16.10 € | 20 | Available | 46 Days | 10 | Soldering connection | Bus | False | ||
2.57 € | 5 | Available | 46 Days | 10 | Crimp connection | Without contacts | True | ||
2.40 € | 20 | Available | 46 Days | 10 | Crimp connection | Without contacts | True | ||
10.45 € | 5 | Available | 10 Days | 10 | Soldering connection | Pin | False | ||
10.12 € | 20 | Available | 46 Days | 10 | Soldering connection | Pin | False | ||
16.47 € | 5 | Available | 5 Days | 10 | Soldering connection | Bus | False |
Loading...
Shape | Round | Rated current In(A) | 18 | Rated voltage(V) | 150 |
---|---|---|---|---|---|
Diameter plug-in contact | 2,5 | Ambient temperature | 125 | Number of poles | 7 |
Rated surge voltage | 4 | Pollution degree | 3 | Connectable conductor cross section | 2.5 |
Material of contact surface | Gold | Material connector of connector insert | Thermoplastic | Material of contact insert | Plastic |
Material contact | Brass | With protective conductor | False | Inflammability class of insulation material acc. with UL94 | V0 |
With wire protection | True | Modular version | True | Over voltage category | IV |
Configure