EPIC® ULTRA H-B 16 TS QB (Part Numbers)

EPIC® ULTRA H-B 16 TS QB

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application
· Meets protection class IP 68 when locked
· The housing variants allow different clamping ranges (7 - 15\xa0mm or 11 - 21\xa0mm)
· UL certification according to technical data enables the product to be used on the North American market
· VDE-tested quality
· With side cable entry for orderly cable laying and to prevent the cable from bending too much
· The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler housings)
· The locking is performed using a stainless steel double lever on the counter-housing
· For article names with the addition “BRUSH”, the integrated cable gland is supplemented by our innovative SKINTOP® BRUSH brass brush, which enables 360° contacting of the copper braided screening and thus enables the interference signals to be deflected even more effectively Brush wires enable easier assembly of the connector\nand obtain the gap-free 360° coverage of the copper stranded screening\n\n
· The integrated brass SKINTOP® cable gland is used for sealing and strain relief cable entries Compared to housings where the cable gland is added separately, the overall size of the housing is more space-saving
· Protection class classified according to NEMA 250 and tested pursuant to UL50E

Application
· For protecting the connector insert against environmental influences
· Withstands high chemical and mechanical loads
· Suitable for outdoor use
· Especially for environments where electromagnetic compatibility (EMC) is required
· With modular connector assembly, also suitable for signal and data transmission
· Especially for environments where the product comes into contact with water, cleaning agents and saline substances
· For use with many EPIC® rectangular connector inserts or module inserts
· For connecting devices and machines to a power supply in various applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70250214
70250215
70250216
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

22.88 €

1 Available 5 Days 10

23.35 €

1 Available 5 Days 10

38.98 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 61 Length 92
Width 42 Operation temperature 100 Inflammability class of insulation material acc. with UL94 HB
Housing coating Other Locking mechanism Double locking levers Position cable feed Sideways
Position of the shackle Base unit Material housing Zinc Type of housing Plug case
Corrosion resistant True EMC-version True UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support