EPIC® ULTRA H-B 24 AG QB (Part Numbers)

EPIC® ULTRA H-B 24 AG QB

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· All-purpose due to high corrosion resistance and high environmental protection
· Space-saving due to compact dimensions
· Optimum, low-resistance 360° screening
· High mechanical resistance
· Faster than any other comparable system

Application
· Electric motor manufacturing
· In EMC-sensitive environments
· Construction machinery
· For fixed and flexible applications (eg machinery building, wind turbines)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

70250222

Part Number
70250222
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

27.48 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 28,2 Length 119
Width 42 Operation temperature 100 Inflammability class of insulation material acc. with UL94 HB
Housing coating Other Locking mechanism Double locking levers Position cable feed Above
Position of the shackle Base unit Material housing Zinc Type of housing Housing extension
Corrosion resistant True EMC-version True UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

This page is EPIC® ULTRA H-B 24 AG QB, part number 70250222.
You can find the detail information about specifications and dimensions on part number 70250222.

Tech Support