ETHERLINE® Cat.5e 105 plus (Part Numbers)

ETHERLINE® Cat.5e 105 plus
  • Volume Discount
Industrial Ethernet cable Cat.5 for flexible use, PROFINET Type B; design 2x2x2AWG22/7; for high temperature up to 105°C
Flexible application
For PROFINET applications
Extended temperature range

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170636/100
2170636/1000
2170636/300
2170636/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

473.30 €

1 Available 5 Days 10100

4,732.94 €

1 Available 5 Days 101000

1,419.88 €

1 Available 5 Days 10300

2,366.47 €

1 Available 5 Days 10500

Loading...

  1. 1

Basic information

Category CAT5e Conductor Size AWG22 No. of Cores 4 Core (4C)
Cable Outer Diameter(mm) 6.0 to 6.9 Color Green Operating temperature, fix 105
Conductor category Class 2 = stranded Conductor material Cu, bare Core insulation Polyolefin
Core identification Colour Flame retardant No Low smoke (acc. EN 61034-2) False
Screen over stranding Foil + braiding Screen over stranding element None Stranding element Quad
Outer diameter approx.(mm) 6,5 Number of cores(Core) 4 Colour outer sheath Green
Category 5E Material outer sheath Other

Tech Support