Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2170127/1000
Part Number
|
---|
2170127/1000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Category | Conductor Size | No. of Cores | Cable Outer Diameter (mm) | Color | Sheath Material | Diameter conductor | NVP value | Operating temperature, flexible | Operating temperature, fix | Conductor category | Conductor material | Core insulation | Core identification | Flame retardant | Halogen free (acc. EN 50267-2-2) | Screen over stranding | Screen over stranding element | Stranding element | Outer diameter approx. (mm) | Length (m) | Number of cores (Core) | Colour outer sheath | Category | Material outer sheath | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
986.80 € | 1 | Available | 5 Days | 10 | CAT5e | AWG24 | 8 Core (8C) | 5.0 to 5.9 | [Gray / Light Gray] Gray | PVC | 0,14 | 76 | 60 | 50 | Class 5 = flexible | Cu, bare | Foam PE | Colour | In accordance with EN 6033212 | False | None | Foil | Pairs | 5,6 | 1000 | 8 | Grey | 5E | PVC |
Loading...
This page is ETHERLINE® LAN FLEX, part number 2170127/1000.
You can find the detail information about specifications and dimensions on part number 2170127/1000.
Configure
Basic Attributes
Color
Category
Conductor Size
No. of Cores
Cable Outer Diameter(mm)
Sheath Material
Diameter conductor
NVP value
Operating temperature, flexible
Operating temperature, fix
Conductor category
Conductor material
Core insulation
Core identification
Flame retardant
Halogen free (acc. EN 50267-2-2)
Screen over stranding
Screen over stranding element
Stranding element
Outer diameter approx.(mm)
Length(m)
Number of cores(Core)
Colour outer sheath
Category
Material outer sheath
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2170127/100 |
2170127/500 |
2170129/100 |
2170129/1000 |
2170129/500 |
2170139/100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Category | Conductor Size | No. of Cores | Cable Outer Diameter (mm) | Color | Sheath Material | Diameter conductor | NVP value | Operating temperature, flexible | Operating temperature, fix | Conductor category | Conductor material | Core insulation | Core identification | Flame retardant | Halogen free (acc. EN 50267-2-2) | Screen over stranding | Screen over stranding element | Stranding element | Outer diameter approx. (mm) | Length (m) | Number of cores (Core) | Colour outer sheath | Category | Material outer sheath |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.68 € | 1 | Available | 5 Days | 10 | CAT5e | AWG24 | 8 Core (8C) | 5.0 to 5.9 | [Gray / Light Gray] Gray | PVC | 0,14 | 76 | 60 | 50 | Class 5 = flexible | Cu, bare | Foam PE | Colour | In accordance with EN 6033212 | False | None | Foil | Pairs | 5,6 | 100 | 8 | Grey | 5E | PVC | |
493.40 € | 1 | Available | 5 Days | 10 | CAT5e | AWG24 | 8 Core (8C) | 5.0 to 5.9 | [Gray / Light Gray] Gray | PVC | 0,14 | 76 | 60 | 50 | Class 5 = flexible | Cu, bare | Foam PE | Colour | In accordance with EN 6033212 | False | None | Foil | Pairs | 5,6 | 500 | 8 | Grey | 5E | PVC | |
146.15 € | 1 | Available | 5 Days | 10 | CAT5e | AWG24 | 8 Core (8C) | 6.0 to 6.9 | [Gray / Light Gray] Gray | PVC | 0,14 | 67 | 60 | 50 | Class 5 = flexible | Cu, bare | Foam PE | Colour | In accordance with EN 6033212 | False | None | Foil + braiding | Pairs | 6 | 100 | 8 | Grey | 5E | PVC | |
1,461.59 € | 1 | Available | 5 Days | 10 | CAT5e | AWG24 | 8 Core (8C) | 6.0 to 6.9 | [Gray / Light Gray] Gray | PVC | 0,14 | 67 | 60 | 50 | Class 5 = flexible | Cu, bare | Foam PE | Colour | In accordance with EN 6033212 | False | None | Foil + braiding | Pairs | 6 | 1000 | 8 | Grey | 5E | PVC | |
730.78 € | 1 | Available | 5 Days | 10 | CAT5e | AWG24 | 8 Core (8C) | 6.0 to 6.9 | [Gray / Light Gray] Gray | PVC | 0,14 | 67 | 60 | 50 | Class 5 = flexible | Cu, bare | Foam PE | Colour | In accordance with EN 6033212 | False | None | Foil + braiding | Pairs | 6 | 500 | 8 | Grey | 5E | PVC | |
154.72 € | 1 | Available | 5 Days | 10 | CAT5e | AWG24 | 8 Core (8C) | 6.0 to 6.9 | [Gray / Light Gray] Gray | - | 0,14 | 67 | 60 | 50 | Class 5 = flexible | Cu, bare | Foam PE | Colour | In accordance with EN 60332324 | True | None | Foil + braiding | Pairs | 6 | 100 | 8 | Grey | 5E | Other |