ETHERLINE® PN Cat.6A FLEX (Part Numbers)

ETHERLINE® PN Cat.6A FLEX
  • Volume Discount
Benefits
· UL certification according to technical data enables the product to be used on the North American market
· Ideal protection against electromagnetic interference due to pair screening with aluminium compound foil and copper screening braiding as overall screening (S/FTP)
· For transmission of analogue and digital signals in the frequency range up to 500 MHz
· Fast information exchange through Ethernet technology\xa0
· Cat 6A performance up to 10 Gbit/s
· Available with robust PVC or halogen free FRNC outer sheath

Application
· The “FLEX” version with reduced conductor cross-section is suitable for applications with limited space
· Can be used in dry, damp or wet environments
· Suitable for all LAN networks and Ethernet applications up to 10GBase-T
· For flexible use in the PROFINET network (type B), due to stranded conductor design
· Suitable for many applications, depending on the sheath material

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170930/100
2170930/1000
2170930/500
2170931/100
2170931/1000
2170931/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSheath Material NVP value Operating temperature, fix Flame retardant Length
(m)
Material outer sheath

651.18 €

1 Available 5 Days 10PVC7470In accordance with EN 60332324100PVC

6,511.79 €

1 Available 5 Days 10PVC7470In accordance with EN 603323241000PVC

3,255.89 €

1 Available 5 Days 10PVC7470In accordance with EN 60332324500PVC

791.40 €

1 Available 5 Days 10--80-100Other

7,913.95 €

1 Available 5 Days 10--80-1000Other

3,956.97 €

1 Available 5 Days 10--80-500Other

Loading...

  1. 1

Basic information

Category CAT6A Conductor Size AWG23 No. of Cores 8 Core (8C)
Cable Outer Diameter(mm) 8.0 to 8.9 Color Green Conductor category Class 2 = stranded
Conductor material Cu, bare Core insulation Polyolefin Core identification Colour
Low smoke (acc. EN 61034-2) False Screen over stranding Braiding Screen over stranding element Foil
Stranding element Pairs Outer diameter approx.(mm) 8,8 Number of cores(Core) 8
Colour outer sheath Green Category 6A (IEC)

Tech Support