HITRONIC® HDH Mini-Breakout Cable (26010102/500)

HITRONIC® HDH Mini-Breakout Cable 26010102/500

Click on this image to zoom in.

Click on this image to zoom in.

  • HITRONIC® HDH Mini-Breakout Cable 26010102/500
  • HITRONIC® HDH Mini-Breakout Cable 26010102/500
  • Volume Discount

Product Details:

Manufacturer part number: 26010102/500

Brand: LAPP

Price: 583.25

Delivery time: 98 Days


Technical Data:

Length: 500 m

Outer diameter approx.: 6

Number of fibres: 2

Number of fibres per tube: 2

Fibre category: OM1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26010102/500

Part Number
26010102/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Outer diameter approx. Number of fibres Number of fibres per tube Fibre category Colour outer sheath Fibre type

583.25 €

1 Available 98 Days 10500622OM1OrangeMulti mode 62.5/125

Loading...

  1. 1

Basic information

Application Inside Flame retardant In accordance with EN 60332-1-2 Armouring False
Oil resistant (acc. EN 60811-2-1) False Material outer sheath Other Halogen free (acc. EN 50267-2-2) True
Low smoke (acc. EN 61034-2) True Longitudinal water blocking False Radial water blocking True
Strain relief True Type of tube Tight Cable metal free True
Blow in False With rodent protection False

This page is HITRONIC® HDH Mini-Breakout Cable, part number 26010102/500.
You can find the detail information about specifications and dimensions on part number 26010102/500.

Variation of this product

Part Number
26010102/1000
26010104/1000
26010104/500
26010108/1000
26010108/500
26010112/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength
(m)
Outer diameter approx. Number of fibres Number of fibres per tube Fibre category Colour outer sheath Fibre type

1,166.50 €

1 Available 98 Days 101000622OM1OrangeMulti mode 62.5/125

1,166.50 €

1 Available 56 Days 1010006,344OM1OrangeMulti mode 62.5/125

583.25 €

1 Available 56 Days 105006,344OM1OrangeMulti mode 62.5/125

2,191.00 €

1 Available 98 Days 1010007,588OM1OrangeMulti mode 62.5/125

1,095.50 €

1 Available 98 Days 105007,588OM1OrangeMulti mode 62.5/125

3,109.50 €

1 Available 98 Days 1010008,31212OM1OrangeMulti mode 62.5/125

Tech Support