Manufacturer part number: 26610912/1000
Brand: LAPP
Price: 2,858.67 €
Delivery time: 47 Days
Length: 1000 m
Outer diameter approx.: 6,7
Number of fibres: 12
Number of fibres per tube: 12
Fibre category: OS2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26610912/1000
Part Number
|
---|
26610912/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Outer diameter approx. | Number of fibres | Number of fibres per tube | Fibre category | Fibre type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,858.67 € | 1 | Available | 47 Days | 10 | 1000 | 6,7 | 12 | 12 | OS2 | Single mode |
Loading...
Colour outer sheath | Black | Flame retardant | No | Armouring | False |
---|---|---|---|---|---|
Oil resistant (acc. EN 60811-2-1) | False | Material outer sheath | PUR (Polyurethane) | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | False | Longitudinal water blocking | False | Radial water blocking | True |
Strain relief | True | Type of tube | Tight | Cable metal free | True |
Blow in | False | With rodent protection | False |
This page is HITRONIC® HDM Cable, part number 26610912/1000.
You can find the detail information about specifications and dimensions on part number 26610912/1000.
Configure
Part Number |
---|
26610306/4200 |
26610406/4200 |
26610904/4000 |
26610906/4000 |
26610908/4000 |
26610912/4000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Outer diameter approx. | Number of fibres | Number of fibres per tube | Fibre category | Fibre type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
12,574.80 € | 1 | Available | 98 Days | 10 | 4200 | 5,6 | 6 | 6 | OM3 | Multi mode 50/125 | ||
18,991.70 € | 1 | Available | 98 Days | 10 | 4200 | 5,6 | 6 | 6 | OM4 | Multi mode 50/125 | ||
7,729.33 € | 1 | Available | 46 Days | 10 | 4000 | 5,5 | 4 | 4 | OS2 | Single mode | ||
8,037.33 € | 1 | Available | 46 Days | 10 | 4000 | 5,6 | 6 | 6 | OS2 | Single mode | ||
9,270.00 € | 1 | Available | 47 Days | 10 | 4000 | 6,2 | 8 | 8 | OS2 | Single mode | ||
11,434.67 € | 1 | Available | 47 Days | 10 | 4000 | 6,7 | 12 | 12 | OS2 | Single mode |