Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26640912/3200 |
26640924/3200 |
26640948/2100 |
26640972/2100 |
26640996/2100 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Outer diameter approx. | Number of fibres | Number of fibres per tube | Fibre type | |
---|---|---|---|---|---|---|---|---|---|---|---|
8,022.93 € | 1 | Available | Quote | 10 | 3200 | 9,7 | 12 | 12 | Multi mode 50/125 | ||
8,338.13 € | 1 | Available | Quote | 10 | 3200 | 9,7 | 24 | 24 | Single mode | ||
6,847.05 € | 1 | Available | Quote | 10 | 2100 | 10,9 | 48 | 48 | Single mode | ||
- | 7,577.15 € | 1 | Available | Quote | 10 | 2100 | 10,9 | 72 | 72 | Single mode | |
11,033.05 € | 1 | Available | Quote | 10 | 2100 | 12,4 | 96 | 96 | Single mode |
Loading...
Application | Outside | Fibre category | OS2 | Colour outer sheath | Black |
---|---|---|---|---|---|
Flame retardant | No | Armouring | False | Oil resistant (acc. EN 60811-2-1) | False |
Material outer sheath | PE | Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False |
Longitudinal water blocking | False | Radial water blocking | True | Strain relief | True |
Type of tube | Stranded loose tube | Cable metal free | True | Blow in | False |
With rodent protection | False |