Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Outer diameter approx. | Number of fibres | Number of fibres per tube | Fibre category | Fibre type | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,258.50 € | 1 | Available | Quote | 10 | 1000 | 7,3 | 4 | 4 | OM1 | Multi mode 62.5/125 | |
5,034.00 € | 1 | Available | Quote | 10 | 4000 | 7,3 | 4 | 4 | OM1 | Multi mode 62.5/125 | |
1,857.67 € | 1 | Available | Quote | 10 | 1000 | 7,3 | 8 | 8 | OM1 | Multi mode 62.5/125 | |
7,430.67 € | 1 | Available | Quote | 10 | 4000 | 7,3 | 8 | 8 | OM1 | Multi mode 62.5/125 | |
2,463.00 € | 1 | Available | Quote | 10 | 1000 | 7,3 | 12 | 12 | OM1 | Multi mode 62.5/125 | |
9,852.00 € | 1 | Available | Quote | 10 | 4000 | 7,3 | 12 | 12 | OM1 | Multi mode 62.5/125 | |
4,525.50 € | 1 | Available | Quote | 10 | 1000 | 8,3 | 24 | 24 | OM1 | Multi mode 62.5/125 | |
18,102.00 € | 1 | Available | Quote | 10 | 4000 | 8,3 | 24 | 24 | OM1 | Multi mode 62.5/125 | |
1,037.50 € | 1 | Available | 32 Days | 10 | 1000 | 7,3 | 4 | 4 | OM2 | Multi mode 50/125 | |
4,150.00 € | 1 | Available | 32 Days | 10 | 4000 | 7,3 | 4 | 4 | OM2 | Multi mode 50/125 | |
1,425.83 € | 1 | Available | 32 Days | 10 | 1000 | 7,3 | 8 | 8 | OM2 | Multi mode 50/125 | |
5,703.33 € | 1 | Available | Quote | 10 | 4000 | 7,3 | 8 | 8 | OM2 | Multi mode 50/125 | |
1,813.67 € | 1 | Available | Quote | 10 | 1000 | 7,3 | 12 | 12 | OM2 | Multi mode 50/125 | |
7,254.67 € | 1 | Available | Quote | 10 | 4000 | 7,3 | 12 | 12 | OM2 | Multi mode 50/125 | |
3,248.00 € | 1 | Available | Quote | 10 | 1000 | 8,3 | 24 | 24 | OM2 | Multi mode 50/125 | |
12,992.00 € | 1 | Available | Quote | 10 | 4000 | 8,3 | 24 | 24 | OM2 | Multi mode 50/125 | |
1,691.00 € | 1 | Available | 32 Days | 10 | 1000 | 7,3 | 4 | 4 | OM3 | Multi mode 50/125 | |
6,764.00 € | 1 | Available | 32 Days | 10 | 4000 | 7,3 | 4 | 4 | OM3 | Multi mode 50/125 | |
2,341.83 € | 1 | Available | 32 Days | 10 | 1000 | 7,3 | 8 | 8 | OM3 | Multi mode 50/125 | |
9,367.33 € | 1 | Available | Quote | 10 | 4000 | 7,3 | 8 | 8 | OM3 | Multi mode 50/125 | |
287.33 € | 1 | Available | 32 Days | 10 | 100 | 7,3 | 12 | 12 | OM3 | Multi mode 50/125 | |
2,873.33 € | 1 | Available | Quote | 10 | 1000 | 7,3 | 12 | 12 | OM3 | Multi mode 50/125 | |
11,493.33 € | 1 | Available | Quote | 10 | 4000 | 7,3 | 12 | 12 | OM3 | Multi mode 50/125 | |
1,436.67 € | 1 | Available | 32 Days | 10 | 500 | 7,3 | 12 | 12 | OM3 | Multi mode 50/125 | |
4,778.17 € | 1 | Available | 32 Days | 10 | 1000 | 8,3 | 24 | 24 | OM3 | Multi mode 50/125 | |
19,112.67 € | 1 | Available | Quote | 10 | 4000 | 8,3 | 24 | 24 | OM3 | Multi mode 50/125 | |
823.17 € | 1 | Available | 32 Days | 10 | 1000 | 7,3 | 4 | 4 | OS2 | Single mode | |
3,292.67 € | 1 | Available | Quote | 10 | 4000 | 7,3 | 4 | 4 | OS2 | Single mode | |
411.58 € | 1 | Available | 32 Days | 10 | 500 | 7,3 | 4 | 4 | OS2 | Single mode | |
997.17 € | 1 | Available | 32 Days | 10 | 1000 | 7,3 | 8 | 8 | OS2 | Single mode | |
3,988.67 € | 1 | Available | 32 Days | 10 | 4000 | 7,3 | 8 | 8 | OS2 | Single mode | |
498.58 € | 1 | Available | 32 Days | 10 | 500 | 7,3 | 8 | 8 | OS2 | Single mode | |
1,172.50 € | 1 | Available | 7 Days | 10 | 1000 | 7,3 | 12 | 12 | OS2 | Single mode | |
4,690.00 € | 1 | Available | 7 Days | 10 | 4000 | 7,3 | 12 | 12 | OS2 | Single mode | |
1,947.00 € | 1 | Available | 46 Days | 10 | 1000 | 8,3 | 24 | 24 | OS2 | Single mode | |
7,788.00 € | 1 | Available | 46 Days | 10 | 4000 | 8,3 | 24 | 24 | OS2 | Single mode |
Loading...
Application | Outside | Colour outer sheath | Black | Flame retardant | No |
---|---|---|---|---|---|
Armouring | True | Oil resistant (acc. EN 60811-2-1) | False | Material outer sheath | PE |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False | Longitudinal water blocking | True |
Radial water blocking | True | Strain relief | True | Type of tube | Central tube |
Cable metal free | True | Blow in | True | With rodent protection | True |
Configure