HITRONIC® HQW-Plus Armoured Outdoor Cable (27920124/2000)

HITRONIC® HQW-Plus Armoured Outdoor Cable 27920124/2000
  • Volume Discount

Product Details:

Manufacturer part number: 27920124/2000

Brand: LAPP

Price: 11,635.67

Delivery time: Quote


Technical Data:

Outer diameter approx.: 12,6

Number of fibres: 24

Number of fibres per tube: 24

Fibre category: OM1

Flame retardant: No


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27920124/2000

Part Number
27920124/2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter diameter approx. Number of fibres Number of fibres per tube Fibre category Flame retardant Fibre type

11,635.67 €

1 Available Quote 1012,62424OM1NoMulti mode 62.5/125

Loading...

  1. 1

Basic information

Application Outside Length(m) 2000 Colour outer sheath Black
Armouring True Oil resistant (acc. EN 60811-2-1) False Material outer sheath PE
Halogen free (acc. EN 50267-2-2) True Low smoke (acc. EN 61034-2) False Longitudinal water blocking True
Radial water blocking True Strain relief True Type of tube Central tube
Cable metal free False Blow in False With rodent protection False

This page is HITRONIC® HQW-Plus Armoured Outdoor Cable, part number 27920124/2000.
You can find the detail information about specifications and dimensions on part number 27920124/2000.

Variation of this product

Part Number
27920104/2000
27920108/2000
27920112/2000
27920204/2000
27920208/2000
27920212/2000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOuter diameter approx. Number of fibres Number of fibres per tube Fibre category Flame retardant Fibre type

4,141.00 €

1 Available Quote 109,644OM1NoMulti mode 62.5/125

5,517.67 €

1 Available Quote 109,688OM1NoMulti mode 62.5/125

6,787.67 €

1 Available Quote 109,61212OM1NoMulti mode 62.5/125

4,126.67 €

1 Available Quote 109,644OM2NoMulti mode 50/125

4,840.67 €

1 Available Quote 109,688OM2NoMulti mode 50/125

6,056.00 €

1 Available Quote 109,61212OM2NoMulti mode 50/125

Tech Support