HITRONIC® HRH Breakout Cable (26000204/4000)

HITRONIC® HRH Breakout Cable 26000204/4000

Click on this image to zoom in.

Click on this image to zoom in.

  • HITRONIC® HRH Breakout Cable 26000204/4000
  • HITRONIC® HRH Breakout Cable 26000204/4000
  • Volume Discount

Product Details:

Manufacturer part number: 26000204/4000

Brand: LAPP

Price: 7,094.67

Delivery time: 55 Days


Technical Data:

Application: Inside

Length: 4000 m

Outer diameter approx.: 7

Number of fibres: 4

Number of fibres per tube: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26000204/4000

Part Number
26000204/4000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplication Length
(m)
Outer diameter approx. Number of fibres Number of fibres per tube Fibre category Colour outer sheath Fibre type

7,094.67 €

1 Available 55 Days 10Inside4000744OM2OrangeMulti mode 50/125

Loading...

  1. 1

Basic information

Flame retardant In accordance with EN 60332-1-2 Armouring False Oil resistant (acc. EN 60811-2-1) False
Material outer sheath Other Halogen free (acc. EN 50267-2-2) True Low smoke (acc. EN 61034-2) True
Longitudinal water blocking False Radial water blocking True Strain relief True
Type of tube Tight Cable metal free True Blow in False
With rodent protection False

This page is HITRONIC® HRH Breakout Cable, part number 26000204/4000.
You can find the detail information about specifications and dimensions on part number 26000204/4000.

Variation of this product

Part Number
26000104/1000
26000104/4000
26000104/500
26000204/500
26000208/3150
26000208/4000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplication Length
(m)
Outer diameter approx. Number of fibres Number of fibres per tube Fibre category Colour outer sheath Fibre type

2,054.17 €

1 Available 39 Days 10Inside1000744OM1OrangeMulti mode 62.5/125

8,216.67 €

1 Available 55 Days 10Inside4000744OM1OrangeMulti mode 62.5/125

1,027.08 €

1 Available 55 Days 10Inside500744OM1OrangeMulti mode 62.5/125

886.83 €

1 Available 55 Days 10Inside500744OM2OrangeMulti mode 50/125

10,883.78 €

1 Available 98 Days 10Inside31509,788OM2OrangeMulti mode 50/125

13,820.67 €

1 Available 7 Days 10Inside40009,788OM2OrangeMulti mode 50/125

Tech Support