Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
28052702/1000
Part Number
|
---|
28052702/1000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Application | Length (m) | Outer diameter approx. | Number of fibres | Number of fibres per tube | Fibre category | Colour outer sheath | Flame retardant | Fibre type | Armouring | Oil resistant (acc. EN 60811-2-1) | Material outer sheath | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Longitudinal water blocking | Radial water blocking | Strain relief | Type of tube | Cable metal free | Blow in | With rodent protection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,219.67 € | 1 | Available | 60 Days | 10 | Inside | 1000 | 7,2 | 2 | 2 | OP2 | Green | In accordance with EN 60332-1-2 | Multi mode 200/300 | False | True | PVC | False | False | False | True | True | Tight | True | False | False |
Loading...
Configure
Basic Attributes
Application
Length(m)
Outer diameter approx.
Number of fibres
Number of fibres per tube
Fibre category
Colour outer sheath
Flame retardant
Fibre type
Armouring
Oil resistant (acc. EN 60811-2-1)
Material outer sheath
Halogen free (acc. EN 50267-2-2)
Low smoke (acc. EN 61034-2)
Longitudinal water blocking
Radial water blocking
Strain relief
Type of tube
Cable metal free
Blow in
With rodent protection
Optional Attributes