Manufacturer part number: 28320702/100
Brand: LAPP
Price: 1,055.63 €
Delivery time: 7 Days
Length: 100 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
28320702/100
Application | Inside | Outer diameter approx. | 8,8 | Number of fibres | 2 |
---|---|---|---|---|---|
Number of fibres per tube | 2 | Fibre category | OP2 | Colour outer sheath | Orange |
Flame retardant | No | Fibre type | Multi mode 200/300 | Armouring | False |
Oil resistant (acc. EN 60811-2-1) | True | Material outer sheath | PUR (Polyurethane) | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | False | Longitudinal water blocking | False | Radial water blocking | True |
Strain relief | True | Type of tube | Tight | Cable metal free | True |
Blow in | False | With rodent protection | False |
This page is HITRONIC® PCF DUPLEX FD cables, part number 28320702/100.
You can find the detail information about specifications and dimensions on part number 28320702/100.
Part Number |
---|
28320702/1000 |
28320702/500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) |
---|---|---|---|---|---|---|---|
10,556.33 € | 1 | Available | 5 Days | 10 | 1000 | ||
5,278.17 € | 1 | Available | 86 Days | 10 | 500 |