Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
28600701/1000 |
28600701/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | |
---|---|---|---|---|---|---|---|
3,607.50 € | 1 | Available | Quote | 10 | 1000 | ||
1,803.75 € | 1 | Available | Quote | 10 | 500 |
Loading...
Application | Outside | Outer diameter approx. | 2,9 | Number of fibres | 1 |
---|---|---|---|---|---|
Number of fibres per tube | 1 | Fibre category | OP2 | Colour outer sheath | Black |
Flame retardant | No | Fibre type | Multi mode 200/300 | Armouring | False |
Oil resistant (acc. EN 60811-2-1) | True | Material outer sheath | PUR (Polyurethane) | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | False | Longitudinal water blocking | False | Radial water blocking | True |
Strain relief | True | Type of tube | Tight | Cable metal free | True |
Blow in | False | With rodent protection | False |