Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61813000
Part Number
|
---|
61813000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length belt/tape/tie (mm) | Colour | Bundle diameter | Max. bundle diameter | Band width | Tie thickness | Minimum holding force | Operating temperature | Halogen free | Material quality | Solvable fastener | Surface treatment | UL approval | UV-stable acc. ASTM D6779 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.72 € | 100 | Available | 5 Days | 10 | 200 | Other | - | 51 | 7,9 | 0,26 | 1112 | 500 | True | Stainless steel 304 (V2A) | True | Untreated | True | True |
Loading...
Band closure | Ball latch | Material | Metal | Model | Without interleaving |
---|---|---|---|---|---|
Text strip | None |
This page is LS steel cable ties, part number 61813000.
You can find the detail information about specifications and dimensions on part number 61813000.
Configure
Basic Attributes
Bundle diameter
Length belt/tape/tie(mm)
Colour
Max. bundle diameter
Band width
Tie thickness
Minimum holding force
Operating temperature
Halogen free
Material quality
Solvable fastener
Surface treatment
UL approval
UV-stable acc. ASTM D6779
Filter by standard shipping days
Optional Attributes
Part Number |
---|
61812950 |
61812960 |
61812970 |
61813010 |
61813020 |
61813030 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length belt/tape/tie (mm) | Colour | Bundle diameter | Max. bundle diameter | Band width | Tie thickness | Minimum holding force | Operating temperature | Halogen free | Material quality | Solvable fastener | Surface treatment | UL approval | UV-stable acc. ASTM D6779 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.65 € | 100 | Available | 10 Days | 10 | 200 | Other | - | 51 | 4,6 | 0,26 | 445 | 500 | True | Stainless steel 304 (V2A) | True | Untreated | True | True | ||
0.73 € | 100 | Available | 5 Days | 10 | 360 | Other | - | 102 | 4,6 | 0,26 | 445 | 500 | True | Stainless steel 304 (V2A) | True | Untreated | True | True | ||
0.90 € | 100 | Available | 5 Days | 10 | 520 | Other | - | 152 | 4,6 | 0,26 | 445 | 500 | True | Stainless steel 304 (V2A) | True | Untreated | True | True | ||
0.90 € | 100 | Available | 8 Days | 10 | 360 | Other | - | 102 | 7,9 | 0,26 | 1112 | 500 | True | Stainless steel 304 (V2A) | True | Untreated | True | True | ||
1.22 € | 100 | Available | 5 Days | 10 | 520 | Other | - | 152 | 7,9 | 0,26 | 1112 | 500 | True | Stainless steel 304 (V2A) | True | Untreated | True | True | ||
1.40 € | 100 | Available | 18 Days | 10 | 680 | Other | - | 203 | 7,9 | 0,26 | 1112 | 500 | True | Stainless steel 304 (V2A) | True | Untreated | True | True |