Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | Conductor category | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
272.36 € | 1 | Available | 67 Days | 10 | 100 | 1 | 2 | 7.4 | None | Class 6 = very flexible | Colour | |
2,723.72 € | 1 | Available | Quote | 10 | 1000 | 1 | 2 | 7.4 | None | Class 6 = very flexible | Colour | |
1,361.85 € | 1 | Available | 5 Days | 10 | 500 | 1 | 2 | 7.4 | None | Class 6 = very flexible | Colour | |
327.48 € | 1 | Available | 67 Days | 10 | 100 | 1 | 3 | 8.3 | Included | Class 6 = very flexible | Colour | |
3,274.90 € | 1 | Available | Quote | 10 | 1000 | 1 | 3 | 8.3 | Included | Class 6 = very flexible | Colour | |
1,637.44 € | 1 | Available | 8 Days | 10 | 500 | 1 | 3 | 8.3 | Included | Class 6 = very flexible | Colour | |
281.15 € | 1 | Available | 67 Days | 10 | 100 | 1.5 | 2 | 8 | None | Class 5 = flexible | Colour | |
2,811.57 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 2 | 8 | None | Class 5 = flexible | Colour | |
1,405.78 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 2 | 8 | None | Class 5 = flexible | Colour | |
387.21 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 3 | 8.7 | Included | Class 5 = flexible | Colour | |
3,871.93 € | 1 | Available | 67 Days | 10 | 1000 | 1.5 | 3 | 8.7 | Included | Class 5 = flexible | Colour | |
1,935.96 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 3 | 8.7 | Included | Class 5 = flexible | Colour | |
386.31 € | 1 | Available | 7 Days | 10 | 100 | 1 | 4 | 8.9 | Included | Class 6 = very flexible | Colour | |
3,862.91 € | 1 | Available | Quote | 10 | 1000 | 1 | 4 | 8.9 | Included | Class 6 = very flexible | Colour | |
1,931.47 € | 1 | Available | 5 Days | 10 | 500 | 1 | 4 | 8.9 | Included | Class 6 = very flexible | Colour | |
360.07 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 2 | 9.7 | None | Class 5 = flexible | Colour | |
3,600.62 € | 1 | Available | 5 Days | 10 | 1000 | 2.5 | 2 | 9.7 | None | Class 5 = flexible | Colour | |
1,800.31 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 2 | 9.7 | None | Class 5 = flexible | Colour | |
445.21 € | 1 | Available | 67 Days | 10 | 100 | 2.5 | 3 | 10.2 | Included | Class 5 = flexible | Colour | |
4,452.00 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 3 | 10.2 | Included | Class 5 = flexible | Colour | |
2,226.00 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 3 | 10.2 | Included | Class 5 = flexible | Colour | |
438.77 € | 1 | Available | 67 Days | 10 | 100 | 1 | 5 | 10.4 | Included | Class 6 = very flexible | Colour | |
4,387.62 € | 1 | Available | Quote | 10 | 1000 | 1 | 5 | 10.4 | Included | Class 6 = very flexible | Colour | |
2,193.81 € | 1 | Available | 8 Days | 10 | 500 | 1 | 5 | 10.4 | Included | Class 6 = very flexible | Colour | |
9,611.27 € | 1 | Available | Quote | 10 | 1000 | 1 | 12 | 18.5 | Included | Class 6 = very flexible | Numbers | |
4,805.63 € | 1 | Available | 67 Days | 10 | 500 | 1 | 12 | 18.5 | Included | Class 6 = very flexible | Numbers | |
664.59 € | 1 | Available | Quote | 10 | 50 | 1 | 18 | 19.2 | Included | Class 6 = very flexible | Numbers | |
1,329.18 € | 1 | Available | 67 Days | 10 | 100 | 1 | 18 | 19.2 | Included | Class 6 = very flexible | Numbers | |
13,291.90 € | 1 | Available | Quote | 10 | 1000 | 1 | 18 | 19.2 | Included | Class 6 = very flexible | Numbers | |
6,645.95 € | 1 | Available | 67 Days | 10 | 500 | 1 | 18 | 19.2 | Included | Class 6 = very flexible | Numbers | |
852.77 € | 1 | Available | 60 Days | 10 | 50 | 1 | 24 | 22.1 | Included | Class 6 = very flexible | Numbers | |
1,705.54 € | 1 | Available | 60 Days | 10 | 100 | 1 | 24 | 22.1 | Included | Class 6 = very flexible | Numbers | |
17,055.37 € | 1 | Available | Quote | 10 | 1000 | 1 | 24 | 22.1 | Included | Class 6 = very flexible | Numbers | |
8,527.69 € | 1 | Available | 8 Days | 10 | 500 | 1 | 24 | 22.1 | Included | Class 6 = very flexible | Numbers | |
24,755.14 € | 1 | Available | Quote | 10 | 1000 | 1 | 36 | 26.1 | Included | Class 6 = very flexible | Numbers | |
12,377.57 € | 1 | Available | 67 Days | 10 | 500 | 1 | 36 | 26.1 | Included | Class 6 = very flexible | Numbers | |
12,844.57 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 12 | 19.9 | Included | Class 5 = flexible | Numbers | |
6,422.28 € | 1 | Available | 67 Days | 10 | 500 | 1.5 | 12 | 19.9 | Included | Class 5 = flexible | Numbers | |
763.46 € | 1 | Available | 67 Days | 10 | 50 | 1.5 | 18 | 20.9 | Included | Class 5 = flexible | Numbers | |
15,269.44 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 18 | 20.9 | Included | Class 5 = flexible | Numbers | |
7,634.71 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 18 | 20.9 | Included | Class 5 = flexible | Numbers | |
22,818.30 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 24 | 23.4 | Included | Class 5 = flexible | Numbers | |
11,409.15 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 24 | 23.4 | Included | Class 5 = flexible | Numbers | |
731.82 € | 1 | Available | 60 Days | 10 | 100 | 1.5 | 7 | 14 | Included | Class 5 = flexible | Numbers | |
7,318.23 € | 1 | Available | 60 Days | 10 | 1000 | 1.5 | 7 | 14 | Included | Class 5 = flexible | Numbers | |
3,659.12 € | 1 | Available | 60 Days | 10 | 500 | 1.5 | 7 | 14 | Included | Class 5 = flexible | Numbers | |
394.52 € | 1 | Available | 67 Days | 10 | 100 | 1.5 | 4 | 9.9 | Included | Class 5 = flexible | Colour | |
3,945.13 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 4 | 9.9 | Included | Class 5 = flexible | Colour | |
1,972.57 € | 1 | Available | 67 Days | 10 | 500 | 1.5 | 4 | 9.9 | Included | Class 5 = flexible | Colour | |
551.56 € | 1 | Available | Quote | 10 | 100 | 1.5 | 5 | 10.9 | Included | Class 5 = flexible | Colour | |
5,515.50 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 5 | 10.9 | Included | Class 5 = flexible | Colour | |
2,757.75 € | 1 | Available | 67 Days | 10 | 500 | 1.5 | 5 | 10.9 | Included | Class 5 = flexible | Colour | |
646.97 € | 1 | Available | 67 Days | 10 | 100 | 2.5 | 4 | 11.6 | Included | Class 5 = flexible | Colour | |
6,469.72 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 4 | 11.6 | Included | Class 5 = flexible | Colour | |
3,234.87 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 4 | 11.6 | Included | Class 5 = flexible | Colour | |
632.52 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 5 | 12.4 | Included | Class 5 = flexible | Colour | |
6,325.11 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 5 | 12.4 | Included | Class 5 = flexible | Colour | |
3,162.54 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 5 | 12.4 | Included | Class 5 = flexible | Colour | |
10,706.70 € | 1 | Available | Quote | 10 | 1000 | 4 | 4 | 15.2 | Included | Class 5 = flexible | Colour | |
5,353.35 € | 1 | Available | 5 Days | 10 | 500 | 4 | 4 | 15.2 | Included | Class 5 = flexible | Colour |
Loading...
Colour outer sheath | Black | Material outer sheath | Other | Nominal voltage UO | 300 |
---|---|---|---|---|---|
Nominal voltage U | 500 | Operating temperature, fix | 80 | Operating temperature, flexible | 80 |
Core insulation | Other | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | False |
Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | True | Screen | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Conductor category
Core identification
Filter by standard shipping days
Optional Attributes