Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0023255/1000
Part Number
|
---|
0023255/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Nominal voltage U0 | Nominal voltage U | Conductor material | Core identification | Core insulation | Flame retardant | Screen | Screen over stranding | Screen over stranding element | Shape of conductor | Stranding element | Low temperature resistant (acc. EN 6081114) | Oil resistant (acc. EN 6081121) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14,255.27 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 5 | 14 | Black | Other | 0.6 | 1 | Cu, tinned | Colour | Copolymer, thermoplastic | In accordance with EN 60332322 | True | - | - | Round | - | - | - | True |
Loading...
Operating temperature, fix | 90 | Operating temperature, flexible | 90 | Conductor category | Class 5 = flexible |
---|---|---|---|---|---|
Halogen free (acc. EN 5026722) | True | Low smoke (acc. EN 610342) | False |
This page is ÖLFLEX® PETRO C HFFR, part number 0023255/1000.
You can find the detail information about specifications and dimensions on part number 0023255/1000.
Configure
Basic Attributes
Screen over stranding
Screen over stranding element
Stranding element
Low temperature resistant (acc. EN 6081114)
Oil resistant (acc. EN 6081121)
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Colour outer sheath
Material outer sheath
Nominal voltage U0
Nominal voltage U
Conductor material
Core identification
Core insulation
Flame retardant
Screen
Shape of conductor
Protective conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0023234/100 |
0023234/1000 |
0023234/500 |
0023255/500 |
0023256/100 |
0023256/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Nominal voltage U0 | Nominal voltage U | Conductor material | Core identification | Core insulation | Flame retardant | Screen | Screen over stranding | Screen over stranding element | Shape of conductor | Stranding element | Low temperature resistant (acc. EN 6081114) | Oil resistant (acc. EN 6081121) | Protective conductor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11,467.80 € | 1 | Available | 8 Days | 10 | 100 | 240 | 1 | 32.6 | Black | Other | 0.6 | 1 | Cu, tinned | None | Copolymer, thermoplastic | In accordance with EN 60332322 | True | - | - | Round | - | - | - | False | ||
114,677.95 € | 1 | Available | Quote | 10 | 1000 | 240 | 1 | 32.6 | Black | Other | 0.6 | 1 | Cu, tinned | None | Copolymer, thermoplastic | In accordance with EN 60332322 | True | - | - | Round | - | - | - | False | ||
57,338.96 € | 1 | Available | Quote | 10 | 500 | 240 | 1 | 32.6 | Black | Other | 0.6 | 1 | Cu, tinned | None | Copolymer, thermoplastic | In accordance with EN 60332322 | True | - | - | Round | - | - | - | False | ||
7,127.64 € | 1 | Available | Quote | 10 | 500 | 1.5 | 5 | 14 | Black | Other | 0.6 | 1 | Cu, tinned | Colour | Copolymer, thermoplastic | In accordance with EN 60332322 | True | - | - | Round | - | - | - | True | ||
1,835.76 € | 1 | Available | 60 Days | 10 | 100 | 1.5 | 7 | 15.9 | Black | Other | 0.6 | 1 | Cu, tinned | Numbers | Copolymer, thermoplastic | In accordance with EN 60332322 | True | - | - | Round | - | - | - | True | ||
18,357.68 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 7 | 15.9 | Black | Other | 0.6 | 1 | Cu, tinned | Numbers | Copolymer, thermoplastic | In accordance with EN 60332322 | True | - | - | Round | - | - | - | True |