ÖLFLEX® PETRO C HFFR (Part Numbers)

ÖLFLEX® PETRO C HFFR

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage
· Operating voltage of 1000 V according to UL, permitted for North America
· Particularly resistant to oil and drilling fluids and therefore ideal for harsh environments
· Extremely weather-resistant with a wide temperature range
· UL/CSA certification according to technical data enables the product to be used in the North American market
· Available as single-core power cable (black) and multi-core power and control cable (black, blue)
· Halogen-free, flame-retardant materials reduce the risk of flame propagation in the event of a fire

Application
· For fixed installation and occasional flexing
· Suitable for outdoor use
· Especially for environments where electromagnetic compatibility (EMC) is required
· For use in offshore applications involving contact with seawater
· Can be used in dry, wet and especially in harsh and oily environments
· Withstands high mechanical stress
· Flexible use at temperatures down to -40°C
· The HFFR outer sheath is highly resistant to acids and alkalis
· Also suitable for the wet area of industrial and machine tools as well as transfer lines

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0023233/1000
0023233/500
0023234/1000
0023234/500
0023237/100
0023237/1000
0023237/500
0023238/1000
0023238/500
0023239/1000
0023239/500
0023240/1000
0023240/500
0023242/1000
0023242/500
0023244/1000
0023244/500
0023245/1000
0023245/500
0023246/250
0023248/1000
0023248/500
0023249/1000
0023249/500
0023250/1000
0023250/500
0023251/1000
0023251/500
0023252/100
0023252/1000
0023252/500
0023253/100
0023253/1000
0023253/500
0023254/100
0023254/1000
0023254/500
0023255/1000
0023255/500
0023256/1000
0023256/500
0023257/1000
0023257/500
0023258/1000
0023258/500
0023260/1000
0023260/500
0023261/1000
0023261/500
0023262/1000
0023262/500
0023263/100
0023263/1000
0023263/500
0023264/1000
0023264/500
0023265/1000
0023265/500
0023266/1000
0023266/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Nominal voltage U0 Nominal voltage U Conductor material Core identification Core insulation Flame retardant Screen Screen over stranding Screen over stranding element Shape of conductor Stranding element Low temperature resistant (acc. EN 6081114) Oil resistant (acc. EN 6081121) Protective conductor

96,251.17 €

1 Available 60 Days 101000185128,4BlackPUR (Polyurethane)-1000-ColourPolyolefin--BraidingNone-NoTrueTrueFalse

48,125.58 €

1 Available 60 Days 10500185128,4BlackPUR (Polyurethane)-1000-ColourPolyolefin--BraidingNone-NoTrueTrueFalse

116,162.95 €

1 Available 98 Days 101000240132.6BlackOther0.61Cu, tinnedNoneCopolymer, thermoplasticIn accordance with EN 60332322True--Round---False

58,081.46 €

1 Available 98 Days 10500240132.6BlackOther0.61Cu, tinnedNoneCopolymer, thermoplasticIn accordance with EN 60332322True--Round---False

1,462.94 €

1 Available 8 Days 101001,5412,8BluePUR (Polyurethane)-1000-ColourPolyolefin--BraidingNone-NoTrueTrueTrue

14,629.38 €

1 Available 8 Days 1010001,5412,8BluePUR (Polyurethane)-1000-ColourPolyolefin--BraidingNone-NoTrueTrueTrue

7,314.68 €

1 Available 8 Days 105001,5412,8BluePUR (Polyurethane)-1000-ColourPolyolefin--BraidingNone-NoTrueTrueTrue

21,636.11 €

1 Available 8 Days 1010001,5715,9BluePUR (Polyurethane)-1000-ColourPolyolefin--BraidingNone-NoTrueTrueTrue

10,818.07 €

1 Available 8 Days 105001,5715,9BluePUR (Polyurethane)-1000-ColourPolyolefin--BraidingNone-NoTrueTrueTrue

27,409.52 €

1 Available 87 Days 1010001.51218.8BlackOther0.61Cu, tinnedNumbersCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

13,704.76 €

1 Available 87 Days 105001.51218.8BlackOther0.61Cu, tinnedNumbersCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

52,996.65 €

1 Available 60 Days 1010001.52526.6BlackOther0.61Cu, tinnedNumbersCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

26,498.32 €

1 Available 60 Days 105001.52526.6BlackOther0.61Cu, tinnedNumbersCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

15,992.22 €

1 Available 60 Days 1010002,5414,6BlackPUR (Polyurethane)-1000-ColourPolyolefin--BraidingNone-NoTrueTrueTrue

7,996.10 €

1 Available 60 Days 105002,5414,6BlackPUR (Polyurethane)-1000-ColourPolyolefin--BraidingNone-NoTrueTrueTrue

17,897.67 €

1 Available 86 Days 1010002.5515.7BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

8,948.83 €

1 Available 86 Days 105002.5515.7BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

25,168.68 €

1 Available 98 Days 1010002,5718,3BlackPUR (Polyurethane)-1000-ColourPolyolefin--BraidingNone-NoTrueTrueTrue

12,584.33 €

1 Available 8 Days 105002,5718,3BlackPUR (Polyurethane)-1000-ColourPolyolefin--BraidingNone-NoTrueTrueTrue

45,488.36 €

1 Available 86 Days 1025050439,3BlackPUR (Polyurethane)-1000-ColourPolyolefin--BraidingNone-NoTrueTrueTrue

73,699.59 €

1 Available 86 Days 101000150126.1BlackOther0.61Cu, tinnedNoneCopolymer, thermoplasticIn accordance with EN 60332322True--Round---False

36,849.80 €

1 Available 8 Days 10500150126.1BlackOther0.61Cu, tinnedNoneCopolymer, thermoplasticIn accordance with EN 60332322True--Round---False

38,451.58 €

1 Available 86 Days 10100070119.3BlackOther0.61Cu, tinnedNoneCopolymer, thermoplasticIn accordance with EN 60332322True--Round---False

19,225.80 €

1 Available 8 Days 1050070119.3BlackOther0.61Cu, tinnedNoneCopolymer, thermoplasticIn accordance with EN 60332322True--Round---False

50,050.87 €

1 Available 86 Days 10100095121.6BlackOther0.61Cu, tinnedNoneCopolymer, thermoplasticIn accordance with EN 60332322True--Round---False

25,025.43 €

1 Available 8 Days 1050095121.6BlackOther0.61Cu, tinnedNoneCopolymer, thermoplasticIn accordance with EN 60332322True--Round---False

63,444.33 €

1 Available 86 Days 101000120124.5BlackOther0.61Cu, tinnedNoneCopolymer, thermoplasticIn accordance with EN 60332322True--Round---False

31,722.16 €

1 Available 86 Days 10500120124.5BlackOther0.61Cu, tinnedNoneCopolymer, thermoplasticIn accordance with EN 60332322True--Round---False

1,009.55 €

1 Available 60 Days 101001.5211.5BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---False

10,095.50 €

1 Available 60 Days 1010001.5211.5BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---False

5,047.75 €

1 Available 60 Days 105001.5211.5BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---False

1,097.88 €

1 Available 60 Days 101001.5312BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

10,978.70 €

1 Available 5 Days 1010001.5312BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

5,489.35 €

1 Available 86 Days 105001.5312BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

1,253.77 €

1 Available 86 Days 101001.5412.8BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

12,537.71 €

1 Available 86 Days 1010001.5412.8BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

6,268.85 €

1 Available 86 Days 105001.5412.8BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

14,324.27 €

1 Available 86 Days 1010001.5514BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

7,162.14 €

1 Available 86 Days 105001.5514BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

18,448.28 €

1 Available 86 Days 1010001.5715.9BlackOther0.61Cu, tinnedNumbersCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

9,224.15 €

1 Available 60 Days 105001.5715.9BlackOther0.61Cu, tinnedNumbersCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

34,896.65 €

1 Available 60 Days 1010001.51822.3BlackOther0.61Cu, tinnedNumbersCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

17,448.34 €

1 Available 60 Days 105001.51822.3BlackOther0.61Cu, tinnedNumbersCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

34,319.18 €

1 Available 86 Days 1010002.51222.3BlackOther0.61Cu, tinnedNumbersCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

17,159.58 €

1 Available 86 Days 105002.51222.3BlackOther0.61Cu, tinnedNumbersCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

20,963.70 €

1 Available 87 Days 1010004416.2BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

10,481.85 €

1 Available 8 Days 105004416.2BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

23,827.13 €

1 Available 65 Days 1010006417.7BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

11,913.56 €

1 Available 65 Days 105006417.7BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

105,030.53 €

1 Available 86 Days 10100035433.6BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

52,515.27 €

1 Available 86 Days 1050035433.6BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

1,046.24 €

1 Available 8 Days 101001.5211.5BlueOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---False

10,462.33 €

1 Available 8 Days 1010001.5211.5BlueOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---False

5,231.17 €

1 Available 8 Days 105001.5211.5BlueOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---False

28,129.35 €

1 Available 8 Days 1010001.51218.8BlueOther0.61Cu, tinnedNumbersCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

14,064.68 €

1 Available 8 Days 105001.51218.8BlueOther0.61Cu, tinnedNumbersCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

53,510.99 €

1 Available 8 Days 1010001.52526.6BlueOther0.61Cu, tinnedNumbersCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

26,755.48 €

1 Available 8 Days 105001.52526.6BlueOther0.61Cu, tinnedNumbersCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

23,503.58 €

1 Available 60 Days 1010004517.6BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

11,751.80 €

1 Available 86 Days 105004517.6BlackOther0.61Cu, tinnedColourCopolymer, thermoplasticIn accordance with EN 60332322True--Round---True

Loading...

Basic information

Operating temperature, fix 90 Operating temperature, flexible 90 Conductor category Class 5 = flexible
Halogen free (acc. EN 5026722) True Low smoke (acc. EN 610342) False

Tech Support