Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0023238/500
Part Number
|
---|
0023238/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Nominal voltage U0 | Nominal voltage U | Conductor material | Core identification | Core insulation | Flame retardant | Screen | Screen over stranding | Screen over stranding element | Shape of conductor | Stranding element | Low temperature resistant (acc. EN 6081114) | Oil resistant (acc. EN 6081121) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,772.77 € | 1 | Available | 8 Days | 10 | 500 | 1,5 | 7 | 15,9 | Blue | PUR (Polyurethane) | - | 1000 | - | Colour | Polyolefin | - | - | Braiding | None | - | No | True | True | True |
Loading...
Operating temperature, fix | 90 | Operating temperature, flexible | 90 | Conductor category | Class 5 = flexible |
---|---|---|---|---|---|
Halogen free (acc. EN 5026722) | True | Low smoke (acc. EN 610342) | False |
Configure
Basic Attributes
Nominal voltage U0
Conductor material
Flame retardant
Screen
Shape of conductor
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Colour outer sheath
Material outer sheath
Nominal voltage U
Core identification
Core insulation
Screen over stranding
Screen over stranding element
Stranding element
Low temperature resistant (acc. EN 6081114)
Oil resistant (acc. EN 6081121)
Protective conductor
Filter by standard shipping days
Optional Attributes