Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1020013/500
Part Number
|
---|
1020013/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Nominal voltage U | Operating temperature, fix | Operating temperature, flexible | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Low temperature resistant (acc. EN 60811-1-4) | Oil resistant (acc. EN 60811-2-1) | Protective conductor | Screen over stranding | Screen over stranding element | Stranding element | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,935.34 € | 1 | Available | 5 Days | 10 | 500 | 4 | 6 | 13,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No |
Loading...
This page is ÖLFLEX® SERVO 719 CY, part number 1020013/500.
You can find the detail information about specifications and dimensions on part number 1020013/500.
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Colour outer sheath
Material outer sheath
Nominal voltage U
Operating temperature, fix
Operating temperature, flexible
Conductor category
Core identification
Core insulation
Flame retardant
Halogen free (acc. EN 50267-2-2)
Low smoke (acc. EN 61034-2)
Low temperature resistant (acc. EN 60811-1-4)
Oil resistant (acc. EN 60811-2-1)
Protective conductor
Screen over stranding
Screen over stranding element
Stranding element
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1020010/50 |
1020010/500 |
1020011/100 |
1020014/100 |
1020014/250 |
1020014/50 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Nominal voltage U | Operating temperature, fix | Operating temperature, flexible | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Low temperature resistant (acc. EN 60811-1-4) | Oil resistant (acc. EN 60811-2-1) | Protective conductor | Screen over stranding | Screen over stranding element | Stranding element |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
223.13 € | 1 | Available | 46 Days | 10 | 50 | 4 | 1,5 | 8,4 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | ||
2,231.35 € | 1 | Available | 5 Days | 10 | 500 | 4 | 1,5 | 8,4 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | ||
599.49 € | 1 | Available | 8 Days | 10 | 100 | 4 | 2,5 | 9,9 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | ||
1,893.76 € | 1 | Available | 8 Days | 10 | 100 | 4 | 10 | 16,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | ||
4,734.44 € | 1 | Available | 46 Days | 10 | 250 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
946.88 € | 1 | Available | 8 Days | 10 | 50 | 4 | 10 | 16,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No |