Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Nominal voltage U | Operating temperature, fix | Operating temperature, flexible | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Low temperature resistant (acc. EN 60811-1-4) | Oil resistant (acc. EN 60811-2-1) | Protective conductor | Screen over stranding | Screen over stranding element | Stranding element | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
223.13 € | 1 | Available | 46 Days | 10 | 50 | 4 | 1,5 | 8,4 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
446.27 € | 1 | Available | 5 Days | 10 | 100 | 4 | 1,5 | 8,4 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
4,462.70 € | 1 | Available | 5 Days | 10 | 1000 | 4 | 1,5 | 8,4 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
1,115.67 € | 1 | Available | 46 Days | 10 | 250 | 4 | 1,5 | 8,4 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
2,231.35 € | 1 | Available | 5 Days | 10 | 500 | 4 | 1,5 | 8,4 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
299.73 € | 1 | Available | 5 Days | 10 | 50 | 4 | 2,5 | 9,9 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
599.49 € | 1 | Available | 8 Days | 10 | 100 | 4 | 2,5 | 9,9 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
1,498.69 € | 1 | Available | 46 Days | 10 | 250 | 4 | 2,5 | 9,9 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
2,997.40 € | 1 | Available | 5 Days | 10 | 500 | 4 | 2,5 | 9,9 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
419.55 € | 1 | Available | 8 Days | 10 | 50 | 4 | 4 | 11,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
839.12 € | 1 | Available | 8 Days | 10 | 100 | 4 | 4 | 11,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
2,097.79 € | 1 | Available | 46 Days | 10 | 250 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
4,195.55 € | 1 | Available | 5 Days | 10 | 500 | 4 | 4 | 11,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
593.54 € | 1 | Available | 5 Days | 10 | 50 | 4 | 6 | 13,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
1,187.06 € | 1 | Available | 5 Days | 10 | 100 | 4 | 6 | 13,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
2,967.67 € | 1 | Available | 8 Days | 10 | 250 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
5,935.34 € | 1 | Available | 5 Days | 10 | 500 | 4 | 6 | 13,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
946.88 € | 1 | Available | 8 Days | 10 | 50 | 4 | 10 | 16,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
1,893.76 € | 1 | Available | 8 Days | 10 | 100 | 4 | 10 | 16,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
4,734.44 € | 1 | Available | 46 Days | 10 | 250 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
9,468.87 € | 1 | Available | 46 Days | 10 | 500 | 4 | 10 | 16,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
1,370.72 € | 1 | Available | 46 Days | 10 | 50 | 4 | 16 | 20,1 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
2,741.44 € | 1 | Available | 46 Days | 10 | 100 | 4 | 16 | 20,1 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
6,853.58 € | 1 | Available | 46 Days | 10 | 250 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
13,707.17 € | 1 | Available | Quote | 10 | 500 | 4 | 16 | 20,1 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
16,448.62 € | 1 | Available | Quote | 10 | 600 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
2,094.65 € | 1 | Available | 8 Days | 10 | 50 | 4 | 25 | 24,3 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
4,189.28 € | 1 | Available | 46 Days | 10 | 100 | 4 | 25 | 24,3 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
10,473.23 € | 1 | Available | Quote | 10 | 250 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
20,946.45 € | 1 | Available | 46 Days | 10 | 500 | 4 | 25 | 24,3 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
2,739.07 € | 1 | Available | 5 Days | 10 | 50 | 4 | 35 | 27,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
5,478.15 € | 1 | Available | 5 Days | 10 | 100 | 4 | 35 | 27,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
13,695.37 € | 1 | Available | 46 Days | 10 | 250 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
27,390.71 € | 1 | Available | Quote | 10 | 500 | 4 | 35 | 27,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
3,662.68 € | 1 | Available | 46 Days | 10 | 50 | 4 | 50 | 33,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
7,325.36 € | 1 | Available | 46 Days | 10 | 100 | 4 | 50 | 33,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | None | No | |
18,313.39 € | 1 | Available | 46 Days | 10 | 250 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
359.65 € | 1 | Available | 5 Days | 10 | 50 | 4 | 1,5 | 11,5 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
719.28 € | 1 | Available | 46 Days | 10 | 100 | 4 | 1,5 | 11,5 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
7,192.83 € | 1 | Available | 46 Days | 10 | 1000 | 4 | 1,5 | 11,5 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
1,798.22 € | 1 | Available | 46 Days | 10 | 250 | 4 | 1,5 | 11,5 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
3,596.41 € | 1 | Available | 5 Days | 10 | 500 | 4 | 1,5 | 11,5 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
446.08 € | 1 | Available | 46 Days | 10 | 50 | 4 | 2,5 | 12,9 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
892.19 € | 1 | Available | 5 Days | 10 | 100 | 4 | 2,5 | 12,9 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
2,230.45 € | 1 | Available | 46 Days | 10 | 250 | 4 | 2,5 | 12,9 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
4,460.89 € | 1 | Available | 5 Days | 10 | 500 | 4 | 2,5 | 12,9 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
590.05 € | 1 | Available | 46 Days | 10 | 50 | 4 | 4 | 15 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
1,180.11 € | 1 | Available | 46 Days | 10 | 100 | 4 | 4 | 15 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
2,950.28 € | 1 | Available | 46 Days | 10 | 250 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
5,900.57 € | 1 | Available | 5 Days | 10 | 500 | 4 | 4 | 15 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
788.77 € | 1 | Available | 46 Days | 10 | 50 | 4 | 6 | 17 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
1,577.55 € | 1 | Available | 46 Days | 10 | 100 | 4 | 6 | 17 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
3,943.87 € | 1 | Available | 46 Days | 10 | 250 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
7,887.75 € | 1 | Available | 5 Days | 10 | 500 | 4 | 6 | 17 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
1,214.53 € | 1 | Available | 5 Days | 10 | 50 | 4 | 10 | 19,5 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
2,429.08 € | 1 | Available | 46 Days | 10 | 100 | 4 | 10 | 19,5 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
6,072.68 € | 1 | Available | Quote | 10 | 250 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
12,145.39 € | 1 | Available | 46 Days | 10 | 500 | 4 | 10 | 19,5 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
311.14 € | 1 | Available | 8 Days | 10 | 50 | 4 | 0,75 | 9,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs | |
622.25 € | 1 | Available | 8 Days | 10 | 100 | 4 | 0,75 | 9,7 | Orange | PVC (Polyvinyl Chloride) | 1000 | 80 | 70 | Class 5 = flexible | Numbers | Polypropylene | In accordance with EN 60332-1-2 | False | False | False | False | True | Braiding | Braiding | Pairs |
Loading...
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Colour outer sheath
Material outer sheath
Nominal voltage U
Operating temperature, fix
Operating temperature, flexible
Conductor category
Core identification
Core insulation
Flame retardant
Halogen free (acc. EN 50267-2-2)
Low smoke (acc. EN 61034-2)
Low temperature resistant (acc. EN 60811-1-4)
Oil resistant (acc. EN 60811-2-1)
Protective conductor
Screen over stranding
Screen over stranding element
Stranding element
Filter by standard shipping days
Optional Attributes