ÖLFLEX® SERVO 719 CY (Part Numbers)

ÖLFLEX® SERVO 719 CY

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· The product is available both with and without control core pairs, eg for brakes and temperature sensors (one screened control core pair or triple or two screened control core pairs)
· Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage
· Operating voltage of 1000 V according to UL, permitted for North America
· Low-capacitance core insulation for long transmission paths
· Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings
· UL/CSA certification according to technical data enables the product to be used in the North American market
· Compatible with servo drives from leading manufacturers

Application
· Suitable for medium mechanical stress
· For connecting frequency converters and servo motors
· For fixed installation and occasional flexing without tensile strain
· Can be used in dry and damp rooms
· The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1020019/500

Part Number
1020019/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Nominal voltage U Operating temperature, fix Operating temperature, flexible Conductor category Core identification Core insulation Flame retardant Halogen free (acc. EN 50267-2-2) Low smoke (acc. EN 61034-2) Low temperature resistant (acc. EN 60811-1-4) Oil resistant (acc. EN 60811-2-1) Protective conductor Screen over stranding Screen over stranding element Stranding element

3,596.41 €

1 Available 5 Days 1050041,511,5OrangePVC (Polyvinyl Chloride)10008070Class 5 = flexibleNumbersPolypropyleneIn accordance with EN 60332-1-2FalseFalseFalseFalseTrueBraidingBraidingPairs

Loading...

  1. 1

Tech Support