ÖLFLEX® SPIRAL 540 P (Part Numbers)

ÖLFLEX® SPIRAL 540 P
  • Volume Discount
ÖLFLEX® SPIRAL 540 P - PUR spiral cable, robust and with high restoring forces, halogen free and oil-resistant power and control cable for machine construction
Robust, halogen-free PUR spiral cable with high restoring forces
High restoring forces
Halogen-free
Voltage class from 1.5 mm² 450/750 V

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
71220115
71220116
71220117
71220118
71220119
71220120
71220121
71220122
71220131
71220132
71220133
71220134
71220135
71220136
71220137
71220138
71220151
71220152
71220153
71220154
71220163
71220164
71220165
71220166
73220107
73220108
73220109
73220110
73220111
73220112
73220113
73220114
73220123
73220124
73220125
73220126
73220127
73220128
73220129
73220130
73220139
73220140
73220141
73220142
73220143
73220144
73220145
73220146
73220147
73220148
73220149
73220150
73220155
73220156
73220157
73220158
73220159
73220160
73220161
73220162
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Nominal voltage U0 Nominal voltage U Spiral length (extended) Spiral length (retracted) Core identification Protective conductor

36.38 €

1 Available 5 Days 100,7547,63005001000300ColourTrue

57.47 €

1 Available 5 Days 100,7547,63005002000600ColourTrue

77.97 €

1 Available 5 Days 100,7547,630050035001000ColourTrue

107.15 €

1 Available 5 Days 100,7547,630050050001500ColourTrue

38.64 €

1 Available 5 Days 100,7558,53005001000300ColourTrue

60.10 €

1 Available 5 Days 100,7558,53005002000600ColourTrue

79.90 €

1 Available 5 Days 100,7558,530050035001000ColourTrue

114.27 €

1 Available 5 Days 100,7558,530050050001500ColourTrue

37.88 €

1 Available 5 Days 10148,23005001000300ColourTrue

60.21 €

1 Available 5 Days 10148,23005002000600ColourTrue

80.08 €

1 Available 8 Days 10148,230050035001000ColourTrue

111.18 €

1 Available 5 Days 10148,230050050001500ColourTrue

41.03 €

1 Available 5 Days 101593005001000300ColourTrue

63.88 €

1 Available 5 Days 101593005002000600ColourTrue

87.53 €

1 Available 5 Days 1015930050035001000ColourTrue

119.87 €

1 Available 5 Days 1015930050050001500ColourTrue

54.92 €

1 Available 5 Days 101,5510,94507501000350ColourTrue

88.48 €

1 Available 8 Days 101,5510,94507502000700ColourTrue

142.96 €

1 Available 5 Days 101,5510,945075035001200ColourTrue

191.32 €

1 Available 5 Days 101,5510,945075050001700ColourTrue

76.56 €

1 Available 5 Days 102,5513,44507501000350ColourTrue

134.20 €

1 Available 8 Days 102,5513,44507502000700ColourTrue

200.55 €

1 Available 5 Days 102,5513,445075035001200ColourTrue

275.71 €

1 Available 5 Days 102,5513,445075050001700ColourTrue

30.52 €

1 Available 8 Days 100,7526,63005001000300ColourFalse

47.10 €

1 Available 8 Days 100,7526,63005002000600ColourFalse

59.39 €

1 Available 5 Days 100,7526,630050035001000ColourFalse

82.66 €

1 Available 5 Days 100,7526,630050050001500ColourFalse

31.63 €

1 Available 5 Days 100,75373005001000300ColourTrue

49.49 €

1 Available 8 Days 100,75373005002000600ColourTrue

64.65 €

1 Available 5 Days 100,753730050035001000ColourTrue

87.03 €

1 Available 25 Days 100,753730050050001500ColourTrue

31.79 €

1 Available 25 Days 101273005001000300ColourFalse

46.29 €

1 Available 5 Days 101273005002000600ColourFalse

64.28 €

1 Available 5 Days 1012730050035001000ColourFalse

85.25 €

1 Available 5 Days 1012730050050001500ColourFalse

34.97 €

1 Available 5 Days 10137,43005001000300ColourTrue

56.09 €

1 Available 8 Days 10137,43005002000600ColourTrue

74.18 €

1 Available 8 Days 10137,430050035001000ColourTrue

103.87 €

1 Available 5 Days 10137,430050050001500ColourTrue

45.18 €

1 Available 5 Days 101710,93005001000350NumbersTrue

73.80 €

1 Available 8 Days 101710,93005002000700NumbersTrue

114.67 €

1 Available 5 Days 101710,930050035001200NumbersTrue

153.41 €

1 Available 5 Days 101710,930050050001700NumbersTrue

38.11 €

1 Available 5 Days 101,528,44507501000300ColourFalse

58.85 €

1 Available 5 Days 101,528,44507502000600ColourFalse

81.89 €

1 Available 5 Days 101,528,445075035001000ColourFalse

116.02 €

1 Available 5 Days 101,528,445075050001500ColourFalse

39.73 €

1 Available 5 Days 101,538,94507501000300ColourTrue

64.93 €

1 Available 5 Days 101,538,94507502000600ColourTrue

89.53 €

1 Available 5 Days 101,538,945075035001000ColourTrue

128.35 €

1 Available 5 Days 101,538,945075050001500ColourTrue

71.82 €

1 Available 5 Days 101,5713,54507501000350NumbersTrue

129.94 €

1 Available 5 Days 101,5713,54507502000700NumbersTrue

192.54 €

1 Available 5 Days 101,5713,545075035001200NumbersTrue

265.55 €

1 Available 5 Days 101,5713,545075050001700NumbersTrue

56.75 €

1 Available 5 Days 102,5310,64507501000350ColourTrue

91.82 €

1 Available 5 Days 102,5310,64507502000700ColourTrue

145.78 €

1 Available 5 Days 102,5310,645075035001200ColourTrue

191.58 €

1 Available 5 Days 102,5310,645075050001700ColourTrue

Loading...

  1. 1

Basic information

Colour outer sheath Yellow Material outer sheath PUR (Polyurethane) Operating temperature, fix 50
Operating temperature, flexible 50 Conductor category Class 5 = flexible Core insulation Other
Flame retardant In accordance with EN 6033212

Tech Support