Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
73220852 |
73220853 |
73220854 |
73220855 |
73220856 |
73220860 |
73220861 |
73220862 |
73220863 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | Spiral length (extended) | Spiral length (retracted) | |
---|---|---|---|---|---|---|---|---|---|
37.24 € | 1 | Available | 7 Days | 10 | 0,75 | 7 | 1000 | 300 | |
54.36 € | 1 | Available | 5 Days | 10 | 0,75 | 7 | 2000 | 600 | |
67.83 € | 1 | Available | 5 Days | 10 | 0,75 | 7 | 3500 | 1000 | |
42.40 € | 1 | Available | 5 Days | 10 | 1 | 7,4 | 1000 | 300 | |
64.80 € | 1 | Available | 5 Days | 10 | 1 | 7,4 | 2000 | 600 | |
66.21 € | 1 | Available | 5 Days | 10 | 1,5 | 8,9 | 1000 | 300 | |
72.00 € | 1 | Available | 5 Days | 10 | 1,5 | 8,9 | 2000 | 600 | |
101.30 € | 1 | Available | 5 Days | 10 | 1,5 | 8,9 | 3500 | 1000 | |
81.69 € | 1 | Available | 5 Days | 10 | 1 | 7,4 | 3500 | 1000 |
Loading...
Number of cores(Core) | 3 | Colour outer sheath | Yellow | Material outer sheath | PUR (Polyurethane) |
---|---|---|---|---|---|
Nominal voltage U0 | 250 | Nominal voltage U | 250 | Operating temperature, fix | 50 |
Operating temperature, flexible | 50 | Conductor category | Class 5 = flexible | Core identification | Colour |
Core insulation | Other | Flame retardant | In accordance with EN 6033212 | Protective conductor | True |
Configure