Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2202040/305
Part Number
|
---|
2202040/305 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Nominal voltage U | Operating temperature, fix | Operating temperature, flexible | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Low temperature resistant (acc. EN 60811-1-4) | Oil resistant (acc. EN 60811-2-1) | Protective conductor | Screen over stranding | Screen over stranding element | Stranding element | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38,000.49 € | 1 | Available | Quote | 10 | 305 | - | 4 | 33.2 | Black | Other | 500 | 90 | 90 | Class 5 = flexible | Numbers | PVC | In accordance with EN 60332-1-2 | False | False | True | True | True | Foil + braiding | None | No |
Loading...
This page is ÖLFLEX® TRAY II CY, part number 2202040/305.
You can find the detail information about specifications and dimensions on part number 2202040/305.
Configure
Basic Attributes
Nominal cross section conductor(mm2)
Length(m)
Number of cores(Core)
Outer diameter approx.(mm)
Colour outer sheath
Material outer sheath
Nominal voltage U
Operating temperature, fix
Operating temperature, flexible
Conductor category
Core identification
Core insulation
Flame retardant
Halogen free (acc. EN 50267-2-2)
Low smoke (acc. EN 61034-2)
Low temperature resistant (acc. EN 60811-1-4)
Oil resistant (acc. EN 60811-2-1)
Protective conductor
Screen over stranding
Screen over stranding element
Stranding element
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2202040/152 |
2202040/610 |
2204040/152 |
2204040/305 |
2204040/610 |
2206040/152 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Nominal voltage U | Operating temperature, fix | Operating temperature, flexible | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Low temperature resistant (acc. EN 60811-1-4) | Oil resistant (acc. EN 60811-2-1) | Protective conductor | Screen over stranding | Screen over stranding element | Stranding element |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18,937.95 € | 1 | Available | Quote | 10 | 152 | - | 4 | 33.2 | Black | Other | 500 | 90 | 90 | Class 5 = flexible | Numbers | PVC | In accordance with EN 60332-1-2 | False | False | True | True | True | Foil + braiding | None | No | |
76,000.95 € | 1 | Available | Quote | 10 | 610 | - | 4 | 33.2 | Black | Other | 500 | 90 | 90 | Class 5 = flexible | Numbers | PVC | In accordance with EN 60332-1-2 | False | False | True | True | True | Foil + braiding | None | No | |
13,487.79 € | 1 | Available | 10 Days | 10 | 152 | - | 4 | 28.6 | Black | Other | 500 | 90 | 90 | Class 5 = flexible | Numbers | PVC | In accordance with EN 60332-1-2 | False | False | True | True | True | Foil + braiding | None | No | |
27,064.32 € | 1 | Available | Quote | 10 | 305 | - | 4 | 28.6 | Black | Other | 500 | 90 | 90 | Class 5 = flexible | Numbers | PVC | In accordance with EN 60332-1-2 | False | False | True | True | True | Foil + braiding | None | No | |
54,128.63 € | 1 | Available | Quote | 10 | 610 | - | 4 | 28.6 | Black | Other | 500 | 90 | 90 | Class 5 = flexible | Numbers | PVC | In accordance with EN 60332-1-2 | False | False | True | True | True | Foil + braiding | None | No | |
7,698.32 € | 1 | Available | 5 Days | 10 | 152 | 16 | 4 | 23.3 | Black | Other | 500 | 90 | 90 | Class 5 = flexible | Numbers | PVC | In accordance with EN 60332-1-2 | False | False | True | True | True | Foil + braiding | None | No |