PCF Connector SC-RJ (Part Numbers)

PCF Connector SC-RJ

Product Details:

Manufacturer part number: 29165797

Brand: LAPP

Price: Please contact the support for quotation

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29165797

Part Number
29165797
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

-

1 Quote 10

Loading...

  1. 1

Basic information

Suitable for type of fibre PCF APC-version False Colour Other
Connection type Clamp Material of ferrule Metal Model Plug
Type of connector SC-RJ

This page is PCF Connector SC-RJ, part number 29165797.
You can find the detail information about specifications and dimensions on part number 29165797.

Tech Support