Plug socket (Part Numbers)

Plug socket
  • Volume Discount
Plug socket for fastening cable ties

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61724001

Part Number
61724001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.13 €

100 Available 5 Days 10

Loading...

  1. 1

Basic information

Diameter mounting hole 6,4 Length 10 Operating temperature 80
Width 10 Suitable for cable tie width to 4,5 Colour Natural colour
Material Polyamide Type of fastening With plug bolt/expanding bolt

Tech Support