POWERLOCK BOX S* (Part Numbers)

POWERLOCK BOX S*

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Protection class IP 20 (finger-safe)
· IP 65 if cover is closed Made of robust, high-temperature-resistant thermoplastic
· Unauthorised disconnection of the safe connection can be prevented by closing the safety lock with a square spanner The connection is maintained until the lock is unlocked
· For conductor cross-sections up to 120 mm²
· VDE-tested quality
· Connectors can only be plugged in sequence and in the correct order (PE, N, L1, L2, L3) The connector locks audibly by turning it 45° clockwise
· The power supply connection is made using tube cable lugs at the rear of the box via the integrated M12 threaded post contacts
· With integrated microswitch for optional remote query (eg for load disconnector or alarm cable) The connector for connecting the micro switch is included
· Available in versions with or without a safety cover Safety cover provides additional protection against environmental influences when not plugged in
· Easy fastening using 4 fastening screws in standard 19" frames
· Mechanical coding and colour-identification of the housing entries prevent incorrect connection of the connectors

Application
· For connecting single-pole EPIC® POWERLOCK circular connectors
· Suitable for outdoor use
· Suitable for three-phase and direct current applications up to 400 A
· For use with unscreened single cores
· Withstands moderate mechanical stress
· Can be used for mobile and stationary power supply or emergency power supply via generators or battery storage systems
· Suitable for electric motors and cooling units

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44420282
44420283
44420286
44420287
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type

1,143.60 €

1 Available 42 Days 10Pin

1,249.08 €

1 Available 42 Days 10Pin

1,143.60 €

1 Available 42 Days 10Bus

1,249.08 €

1 Available 42 Days 10Bus

Loading...

  1. 1

Basic information

Thread size M 12 Connectable conductor cross section 120 Number of plug-in contacts 4
Operation temperature 85 Ambient temperature 85 Pollution degree 3
Rated current In 400 Rated voltage 1000 With protective conductor True
Degree of protection (IP) IP67 Locking mechanism Bayonet Material contact Brass
Material housing Plastic Material insulation body Thermoplastic Material of contact surface Silver
Type of electric connection Screw connection Type of housing Straight With interlocking device True

Tech Support