SILVYN® HG-M (Part Numbers)

SILVYN® HG-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· High-tensile
· Sealing
· Easy to disassemble

Application
· In combination with protective conduit: SILVYN® HCC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55501650
55501660
55501670
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

9.05 €

20 Available 10 Days 10M40x1.5

14.08 €

16 Available 10 Days 10M50x1.5

22.12 €

8 Available 10 Days 10Other

Loading...

  1. 1

Basic information

Model Straight Material Polyamide 6 Material sealing TPE
Colour Black Type of connection Thread Construction type External thread
Revolving thread False Approved in combination with protective conduit UR False Approved in combination with protective conduit DIN EN 6138623 False
Thread type Metric Approved in combination with protective conduit CSA False

Tech Support