SILVYN® MSK-M ATEX (Part Numbers)

SILVYN® MSK-M ATEX

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Anti-turn protection
· Maximum cable sealing
· Optimum cable and conduit strain relief
· Wide clamping range
· Fast and easy assembly

Application
· Devices, machines and apparatus of enhanced safety protection type "e", dust ignition proof "t"
· Chemical and petrochemical industry
· Plant engineering
· Used in areas where cables and wires need additional mechanical protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55506010
55506011
55506012
55506013
55506014
55506015
55506016
55506017
55506018
55506019
55506036
55506037
55506038
55506039
55506040
55506041
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

32.25 €

5 Available 5 Days 10M12x1.5

33.23 €

5 Available 5 Days 10M16x1.5

36.99 €

5 Available 5 Days 10M20x1.5

46.70 €

5 Available 5 Days 10M25x1.5

61.70 €

5 Available 5 Days 10M32x1.5

99.20 €

1 Available 5 Days 10M40x1.5

148.22 €

1 Available 5 Days 10M50x1.5

187.63 €

1 Available 44 Days 10Other

33.31 €

5 Available 5 Days 10M12x1.5

31.90 €

5 Available 44 Days 10M16x1.5

32.64 €

5 Available 5 Days 10M20x1.5

52.32 €

5 Available 5 Days 10M25x1.5

89.60 €

5 Available 5 Days 10M32x1.5

143.65 €

1 Available 5 Days 10M40x1.5

170.08 €

1 Available 5 Days 10M50x1.5

187.61 €

1 Available 5 Days 10Other

Loading...

  1. 1

Basic information

Model Straight Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support