SILVYN® MSK-M US (Part Numbers)

SILVYN® MSK-M US

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Anti-turn protection
· Maximum cable sealing
· Optimum cable and conduit strain relief
· Wide clamping range
· Fast and easy assembly

Application
· Used in areas where cables and wires need to be provided with strain relief and additional sealing
· Indoor / outdoor applications
· In combination with protective conduit: SILVYN AS/AS-P/EDU-AS/EMC AS-CU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55506080
55506081
55506082
55506083
55506084
55506085
55506086
55506087
55506090
55506091
55506092
55506093
55506094
55506095
55506096
55506097
55506110
55506111
55506112
55506113
55506114
55506115
55506116
55506120
55506121
55506122
55506123
55506124
55506125
55506126
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

21.57 €

5 Available 5 Days 10M12x1.5

24.17 €

5 Available 5 Days 10M16x1.5

26.22 €

5 Available 5 Days 10M20x1.5

31.33 €

5 Available 5 Days 10M25x1.5

50.03 €

5 Available 5 Days 10M32x1.5

70.80 €

1 Available 5 Days 10M40x1.5

104.32 €

1 Available 5 Days 10M50x1.5

181.38 €

1 Available 5 Days 10Other

21.72 €

5 Available 5 Days 10M12x1.5

24.20 €

5 Available 5 Days 10M16x1.5

26.25 €

5 Available 5 Days 10M20x1.5

31.39 €

5 Available 5 Days 10M25x1.5

50.28 €

5 Available 5 Days 10M32x1.5

71.17 €

1 Available 5 Days 10M40x1.5

110.18 €

1 Available 5 Days 10M50x1.5

157.22 €

1 Available 5 Days 10Other

23.63 €

5 Available 5 Days 10M12x1.5

27.47 €

5 Available 5 Days 10M16x1.5

29.43 €

5 Available 5 Days 10M20x1.5

34.75 €

5 Available 5 Days 10M25x1.5

40.67 €

5 Available 5 Days 10M32x1.5

80.89 €

1 Available 5 Days 10M40x1.5

126.13 €

1 Available 5 Days 10M50x1.5

24.51 €

5 Available 5 Days 10M12x1.5

26.98 €

5 Available 5 Days 10M16x1.5

27.47 €

5 Available 5 Days 10M20x1.5

32.95 €

5 Available 5 Days 10M25x1.5

56.03 €

5 Available 5 Days 10M32x1.5

68.72 €

1 Available 5 Days 10M40x1.5

128.30 €

1 Available 5 Days 10M50x1.5

Loading...

  1. 1

Basic information

Model Straight Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support