Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread connection size | |
---|---|---|---|---|---|---|---|
15.70 € | 50 | Available | 10 Days | 10 | - | ||
15.92 € | 50 | Available | 10 Days | 10 | PG9 | ||
18.55 € | 50 | Available | 29 Days | 10 | PG11 | ||
21.18 € | 50 | Available | 8 Days | 10 | PG13.5 | ||
23.55 € | 50 | Available | 5 Days | 10 | PG16 | ||
32.88 € | 25 | Available | 5 Days | 10 | PG21 | ||
49.65 € | 25 | Available | 23 Days | 10 | PG29 | ||
87.72 € | 20 | Available | 5 Days | 10 | PG36 | ||
146.13 € | 10 | Available | 23 Days | 10 | PG48 | ||
15.70 € | 50 | Available | 10 Days | 10 | - | ||
15.92 € | 50 | Available | 10 Days | 10 | PG9 | ||
18.55 € | 50 | Available | 5 Days | 10 | PG11 | ||
21.18 € | 50 | Available | 5 Days | 10 | PG13.5 | ||
23.55 € | 50 | Available | 23 Days | 10 | PG16 | ||
32.88 € | 25 | Available | 5 Days | 10 | PG21 | ||
49.65 € | 25 | Available | 18 Days | 10 | PG29 | ||
86.45 € | 20 | Available | 5 Days | 10 | PG36 | ||
144.05 € | 10 | Available | 5 Days | 10 | PG48 | ||
19.55 € | 50 | Available | 5 Days | 10 | - | ||
23.45 € | 50 | Available | 5 Days | 10 | PG11 | ||
26.63 € | 50 | Available | 5 Days | 10 | PG13.5 | ||
29.53 € | 50 | Available | 5 Days | 10 | PG16 | ||
40.33 € | 25 | Available | 5 Days | 10 | PG21 | ||
98.33 € | 20 | Available | 5 Days | 10 | PG36 | ||
161.62 € | 10 | Available | 23 Days | 10 | PG48 | ||
20.20 € | 50 | Available | 18 Days | 10 | PG9 | ||
62.61 € | 25 | Available | 5 Days | 10 | PG29 |
Loading...
Model | Straight | Material | Brass | Material quality | Brass |
---|---|---|---|---|---|
Material housing | Brass | Colour | Metallic | Surface treatment | Nickelplated |
Construction type | External thread | Approved in combination with protective conduit DIN EN 6138623 | True | Connection type screw connection to housing | Thread |