Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|
4.18 € | 50 | Available | 5 Days | 10 | 5 | 7 | 4.8 | 14 | |
4.83 € | 50 | Available | 5 Days | 10 | 6 | 9 | 6.8 | 17 | |
4.83 € | 50 | Available | Quote | 10 | 7 | 9 | 5.8 | 17 | |
6.33 € | 25 | Available | 5 Days | 10 | 6 | 11 | 8.8 | 20 | |
6.33 € | 25 | Available | 5 Days | 10 | 6 | 11 | 6.8 | 20 | |
6.97 € | 25 | Available | 5 Days | 10 | 6.5 | 13.5 | 10.8 | 22 | |
6.97 € | 25 | Available | 5 Days | 10 | 6.5 | 13.5 | 8.8 | 22 | |
7.18 € | 25 | Available | Quote | 10 | 6.5 | 16 | 14.8 | 24 | |
8.57 € | 25 | Available | 5 Days | 10 | 6.5 | 16 | 12.8 | 24 | |
8.68 € | 25 | Available | 5 Days | 10 | 6.5 | 16 | 10.8 | 24 | |
10.25 € | 25 | Available | Quote | 10 | 7 | 21 | 19.8 | 30 | |
10.25 € | 25 | Available | 5 Days | 10 | 7 | 21 | 17.8 | 30 | |
10.25 € | 25 | Available | Quote | 10 | 7 | 21 | 15.8 | 30 | |
19.96 € | 10 | Available | Quote | 10 | 8 | 29 | 25.8 | 40 | |
19.96 € | 10 | Available | Quote | 10 | 8 | 29 | 23.8 | 40 | |
19.58 € | 10 | Available | Quote | 10 | 8 | 29 | 21.8 | 40 | |
8.32 € | 25 | Available | Quote | 10 | 6.5 | 13.5 | 8.8 | 22 | |
7.00 € | 25 | Available | Quote | 10 | 6.5 | 13.5 | 10.8 | 22 | |
7.00 € | 25 | Available | Quote | 10 | 6.5 | 13.5 | 8.8 | 22 | |
7.00 € | 25 | Available | 5 Days | 10 | 6.5 | 13.5 | 10.8 | 22 | |
7.85 € | 25 | Available | Quote | 10 | 6.5 | 16 | 10.8 | 24 | |
7.73 € | 25 | Available | 5 Days | 10 | 6.5 | 16 | 12.8 | 24 | |
9.21 € | 25 | Available | Quote | 10 | 6.5 | 16 | 14.8 | 24 | |
8.47 € | 25 | Available | Quote | 10 | 6.5 | 16 | 10.8 | 24 | |
8.04 € | 25 | Available | Quote | 10 | 6.5 | 16 | 12.8 | 24 | |
7.14 € | 25 | Available | 5 Days | 10 | 6.5 | 16 | 14.8 | 24 | |
13.00 € | 25 | Available | Quote | 10 | 7 | 21 | 15.6 | 30 | |
11.17 € | 25 | Available | Quote | 10 | 7 | 21 | 17.8 | 30 | |
12.15 € | 25 | Available | Quote | 10 | 7 | 21 | 19.8 | 30 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Nickel-plated |
Operating temperature | 80 |
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Suitable for cable diameter
Wrench width
Filter by standard shipping days
Optional Attributes