SKINDICHT® SRE-M (Part Numbers)

SKINDICHT® SRE-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Perfect seal with anti-kink protection
· Optimum, low-resistance 360° screen contact
· High degree of protection
· Cable-protecting strain relief
· Gentle cable clamping

Application
· Earthing gland with additional anti-kink protection For applications where electrical interference fields can occur
· Production lines
· Conveyor and transport systems
· Measurement and control technology
· Moving machine parts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52105600
52105610
52105620
52105630
52105640
52105650
52105660
52105670
52105680
52105690
52105700
52105710
52105720
52105730
52105740
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Wrench width

9.85 €

25 Available 5 Days 1062022

9.85 €

25 Available 5 Days 1062022

11.12 €

25 Available 5 Days 1062024

12.02 €

25 Available 5 Days 1062024

11.51 €

25 Available 5 Days 1062024

18.87 €

25 Available 5 Days 1072530

17.85 €

25 Available 5 Days 1072530

19.22 €

25 Available 5 Days 1072530

19.22 €

25 Available 5 Days 1072530

35.00 €

10 Available 5 Days 1083240

33.33 €

10 Available 5 Days 1083240

51.23 €

5 Available 5 Days 1084050

50.47 €

5 Available 5 Days 1084050

50.47 €

5 Available 5 Days 1084050

50.47 €

5 Available 5 Days 1084050

Loading...

  1. 1

Basic information

Pitch thread 1.5 Material Metal Material quality Brass
Model Straight Thread type Metric Glass-fibre reinforced False
Shock resistant False Halogen free False Degree of protection (IP) IP65
Bend radius protection/trumpet flare True Explosion-tested version False With locknut False
Surface treatment Nickel-plated Operating temperature 80

Tech Support