SKINTOP® MS (Part Numbers)

SKINTOP® MS

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Large, variable clamping range for different cable outer diameters
· Optimum strain relief thanks to flexible lamella
· Extensive range of accessories available \xa0
· A product with an impressively wide range of applications thanks to its versatile properties
· The best possible sealing enables protection class IP 68 (10 bar)

Application
· Withstands high chemical and mechanical loads
· For sealing and strain relieving cable insertion into a housing
· Suitable for outdoor use, subject to the temperature range

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52015700
52015710
52015720
52015730
52015740
52015750
52015760
52015765
52015766
52015767
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Suitable for cable diameter Wrench width

2.40 €

100 Available 5 Days 10576.514

2.90 €

100 Available 5 Days 1069817

3.58 €

50 Available 5 Days 106111020

3.80 €

50 Available 5 Days 106.513.51222

4.34 €

50 Available 8 Days 106.5161424

7.37 €

25 Available 5 Days 107211830

13.35 €

25 Available 5 Days 108292540

25.52 €

10 Available 5 Days 1015363250

35.87 €

5 Available 5 Days 1015423857

48.80 €

5 Available 5 Days 1015484464

Loading...

  1. 1

Basic information

Material Metal Material quality Brass Model Straight
Thread type PG Glass-fibre reinforced False Shock resistant False
Halogen free False Degree of protection (IP) IP68 Bend radius protection/trumpet flare False
Explosion-tested version False With locknut False Surface treatment Nickel-plated
Operating temperature 100

Tech Support