SKINTOP® SD-M (Part Numbers)

SKINTOP® SD-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Prevents dust and dirt from getting into the housing

Application
· Preparations
· This dust protector can be placed under the cap nut of the cable gland
· Protection of unused connection points

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
54113100
54113110
54113120
54113130
54113140
54113150
54113160
54113170
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal thread size metric/PG

0.17 €

100 Available 5 Days 1012

0.17 €

100 Available 5 Days 1016

0.18 €

100 Available 5 Days 1020

0.20 €

50 Available 5 Days 1025

0.23 €

50 Available 5 Days 1032

0.35 €

25 Available 5 Days 1040

0.48 €

1 Available 5 Days 1050

0.63 €

25 Available 8 Days 1063

Loading...

  1. 1

Basic information

Material Plastic Material quality Other Thread type Metric
Glass-fibre reinforced False Shock resistant False Halogen free False
Explosion-tested version False Surface treatment Untreated Colour Black

Tech Support