Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
53111410
Part Number
|
---|
53111410 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Pitch thread | Suitable for cable diameter | Shock resistant | With locknut | Surface treatment | Type of sealing | Wrench width | Operating temperature | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.55 € | 100 | Available | 5 Days | 10 | 8 | 16 | 1.5 | 10 | False | False | Untreated | - | 19 | - | Light grey |
Loading...
Material | Plastic | Material quality | Polyamide | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Halogen free | False |
Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
This page is SKINTOP® ST-M, part number 53111410.
You can find the detail information about specifications and dimensions on part number 53111410.
Configure
Basic Attributes
Type of sealing
Operating temperature
Thread length
Nominal thread size metric/PG
Pitch thread
Suitable for cable diameter
Shock resistant
With locknut
Surface treatment
Wrench width
Colour
Filter by standard shipping days
Optional Attributes
Part Number |
---|
53017040 |
53017210 |
53017230 |
53111420 |
53111430 |
53111440 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Pitch thread | Suitable for cable diameter | Shock resistant | With locknut | Surface treatment | Type of sealing | Wrench width | Operating temperature | Colour |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.37 € | 50 | Available | 5 Days | 10 | 13 | 25 | 1.5 | 14 | False | False | Untreated | - | 27 | - | - | ||
1.65 € | 100 | Available | 8 Days | 10 | 12 | 16 | 1.5 | 8 | False | False | Untreated | - | 19 | - | Black | ||
1.80 € | 100 | Available | 8 Days | 10 | 13 | 20 | 1.5 | 12 | False | False | Untreated | - | 24 | - | Black | ||
0.75 € | 100 | Available | 8 Days | 10 | 9 | 20 | 1.5 | 13 | False | False | Untreated | - | 25 | - | Light grey | ||
1.23 € | 50 | Available | 5 Days | 10 | 10 | 25 | 1.5 | 17 | False | False | Untreated | - | 30 | - | Light grey | ||
2.10 € | 25 | Available | 5 Days | 10 | 10 | 32 | 1.5 | 21 | False | False | Untreated | - | 36 | - | Light grey |