Ty-Grip® FOL / FO Cable tie (Part Numbers)

Ty-Grip® FOL / FO Cable tie

Click on this image to zoom in.

Click on this image to zoom in.

  • Ty-Grip® FOL / FO Cable tie
  • Ty-Grip® FOL / FO Cable tie
  • Volume Discount
TY-GRIP® FOL/ FO can be used for repeated application due to quick and easy re-opening. This cable ties are ideal for protecting fragile cables as glass fibres.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61823720
61823730
61823740
61823750
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength belt/tape/tie
(mm)
Band width

1.72 €

10 Available 5 Days 1022812,7

2.25 €

10 Available 5 Days 1033012,7

3.33 €

10 Available 5 Days 1030419

4.35 €

10 Available 5 Days 1045719

Loading...

  1. 1

Basic information

Colour Black Operating temperature 104 Band closure Velcro fastener
Halogen free True Material Plastic Material quality Polyamide PA
Model Burs tape Solvable fastener True Surface treatment Other
Text strip None UL approval False UV-stable acc. ASTM D6779 False

Tech Support