Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170630/100 |
2170630/1000 |
2170630/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | |
---|---|---|---|---|---|---|---|
263.47 € | 1 | Available | 8 Days | 10 | 100 | ||
2,634.73 € | 1 | Available | 8 Days | 10 | 1000 | ||
1,317.37 € | 1 | Available | 5 Days | 10 | 500 |
Loading...
Category | Other | Conductor Size | AWG24 | No. of Cores | 2 Core (2C) |
---|---|---|---|---|---|
Cable Outer Diameter(mm) | 8.0 to 8.9 | Sheath Material | PVC | Operating temperature, fix | 105 |
Conductor category | Class 2 = stranded | Conductor material | Cu, bare | Core insulation | PVC |
Core identification | Colour | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | False |
Low smoke (acc. EN 61034-2) | False | Screen over stranding | Foil + braiding | Screen over stranding element | None |
Stranding element | Pairs | Outer diameter approx.(mm) | 8 | Nominal cross section conductor(mm2) | 0,22 |
Number of cores(Core) | 2 | Colour outer sheath | Other | Category | Other |
Material outer sheath | PVC |