Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170322/100 |
2170322/1000 |
2170322/300 |
2170322/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | |
---|---|---|---|---|---|---|---|
419.81 € | 1 | Available | 5 Days | 10 | 100 | ||
4,198.06 € | 1 | Available | 5 Days | 10 | 1000 | ||
1,259.41 € | 1 | Available | 5 Days | 10 | 300 | ||
2,099.03 € | 1 | Available | 5 Days | 10 | 500 |
Loading...
Category | Other | No. of Cores | 2 Core (2C) | Cable Outer Diameter(mm) | 7.0 to 7.9 |
---|---|---|---|---|---|
Sheath Material | PUR | Diameter conductor | 0,64 | Operating temperature, flexible | 70 |
Operating temperature, fix | 80 | Conductor category | Class 6 = very flexible | Conductor material | Cu, bare |
Core insulation | Foam PE | Core identification | Colour | Flame retardant | In accordance with EN 6033212 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Screen over stranding | Foil + braiding |
Screen over stranding element | None | Stranding element | Pairs | Outer diameter approx.(mm) | 7,8 |
Number of cores(Core) | 2 | Colour outer sheath | Other | Category | Other |
Material outer sheath | PUR (Polyurethane) |