UNITRONIC® BUS PB HEAT 180 (Part Numbers)

UNITRONIC® BUS PB HEAT 180

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· no need for additional cable protection against high temperatures
· High temperature resistance

Application
· For use in high temperature areas with up to 180 °C
· Fixed Installation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3031981/100
3031981/1000
3031981/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

2,113.41 €

1 Available 60 Days 10100

21,134.04 €

1 Available 5 Days 101000

10,567.04 €

1 Available 60 Days 10500

Loading...

  1. 1

Basic information

Category Other No. of Cores 2 Core (2C) Cable Outer Diameter(mm) 7.0 to 7.9
Diameter conductor 0,64 Operating temperature, fix 180 Conductor category Class 1 = solid
Conductor material Cu, bare Core insulation Other Core identification Colour
Flame retardant No Halogen free (acc. EN 50267-2-2) False Low smoke (acc. EN 61034-2) False
Screen over stranding None Screen over stranding element None Stranding element Pairs
Outer diameter approx.(mm) 7,2 Number of cores(Core) 2 Colour outer sheath Other
Category Other Material outer sheath FEP

Tech Support