Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170310/100 |
2170310/1000 |
2170310/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | |
---|---|---|---|---|---|---|
335.05 € | 1 | Available | 5 Days | 10 | 100 | |
3,350.55 € | 1 | Available | 8 Days | 10 | 1000 | |
1,675.27 € | 1 | Available | 5 Days | 10 | 500 |
Loading...
Category | Other | No. of Cores | 2 Core (2C) | Cable Outer Diameter(mm) | 7.0 to 7.9 |
---|---|---|---|---|---|
Color | Black | Sheath Material | PVC | Diameter conductor | 0,64 |
Operating temperature, flexible | 70 | Operating temperature, fix | 80 | Conductor category | Class 2 = stranded |
Conductor material | Cu, bare | Core insulation | Foam PE | Core identification | Colour |
Flame retardant | No | Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False |
Screen over stranding | Foil + braiding | Screen over stranding element | None | Stranding element | Triple |
Outer diameter approx.(mm) | 7,8 | Number of cores(Core) | 2 | Colour outer sheath | Black |
Category | Other | Material outer sheath | PVC |