Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | No. of Cores | Cable Outer Diameter (mm) | Outer diameter approx. (mm) | Length (m) | Number of cores (Core) | |
---|---|---|---|---|---|---|---|---|---|---|
333.77 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 9.0 to 9.9 | 9.3 | 100 | 4 | |
3,337.66 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 9.0 to 9.9 | 9.3 | 1000 | 4 | |
1,001.30 € | 1 | Available | 10 Days | 10 | 4 Core (4C) | 9.0 to 9.9 | 9.3 | 300 | 4 | |
1,668.83 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 9.0 to 9.9 | 9.3 | 500 | 4 | |
432.29 € | 1 | Available | 5 Days | 10 | 6 Core (6C) | 9.0 to 9.9 | 9.8 | 100 | 6 | |
4,322.87 € | 1 | Available | 10 Days | 10 | 6 Core (6C) | 9.0 to 9.9 | 9.8 | 1000 | 6 | |
1,296.87 € | 1 | Available | 5 Days | 10 | 6 Core (6C) | 9.0 to 9.9 | 9.8 | 300 | 6 | |
2,161.43 € | 1 | Available | 5 Days | 10 | 6 Core (6C) | 9.0 to 9.9 | 9.8 | 500 | 6 | |
507.47 € | 1 | Available | 5 Days | 10 | 8 Core (8C) | 10.0 or More | 11.1 | 100 | 8 | |
5,074.63 € | 1 | Available | 10 Days | 10 | 8 Core (8C) | 10.0 or More | 11.1 | 1000 | 8 | |
1,522.39 € | 1 | Available | 10 Days | 10 | 8 Core (8C) | 10.0 or More | 11.1 | 300 | 8 | |
2,537.32 € | 1 | Available | 5 Days | 10 | 8 Core (8C) | 10.0 or More | 11.1 | 500 | 8 | |
698.59 € | 1 | Available | 5 Days | 10 | 10 Core (10C) Over | 10.0 or More | 11.8 | 100 | 10 | |
6,985.80 € | 1 | Available | Quote | 10 | 10 Core (10C) Over | 10.0 or More | 11.8 | 1000 | 10 | |
2,095.74 € | 1 | Available | 60 Days | 10 | 10 Core (10C) Over | 10.0 or More | 11.8 | 300 | 10 | |
3,492.90 € | 1 | Available | 8 Days | 10 | 10 Core (10C) Over | 10.0 or More | 11.8 | 500 | 10 | |
775.27 € | 1 | Available | 5 Days | 10 | 10 Core (10C) Over | 10.0 or More | 12.8 | 100 | 12 | |
7,752.65 € | 1 | Available | 10 Days | 10 | 10 Core (10C) Over | 10.0 or More | 12.8 | 1000 | 12 | |
2,325.80 € | 1 | Available | 10 Days | 10 | 10 Core (10C) Over | 10.0 or More | 12.8 | 300 | 12 | |
3,876.32 € | 1 | Available | 5 Days | 10 | 10 Core (10C) Over | 10.0 or More | 12.8 | 500 | 12 | |
839.15 € | 1 | Available | 10 Days | 10 | 10 Core (10C) Over | 10.0 or More | 15.4 | 100 | 16 | |
8,391.58 € | 1 | Available | Quote | 10 | 10 Core (10C) Over | 10.0 or More | 15.4 | 1000 | 16 | |
4,195.78 € | 1 | Available | 5 Days | 10 | 10 Core (10C) Over | 10.0 or More | 15.4 | 500 | 16 | |
1,356.34 € | 1 | Available | 10 Days | 10 | 10 Core (10C) Over | 10.0 or More | 17.1 | 100 | 20 | |
13,563.38 € | 1 | Available | 10 Days | 10 | 10 Core (10C) Over | 10.0 or More | 17.1 | 1000 | 20 | |
6,781.70 € | 1 | Available | 10 Days | 10 | 10 Core (10C) Over | 10.0 or More | 17.1 | 500 | 20 | |
1,694.80 € | 1 | Available | 10 Days | 10 | 10 Core (10C) Over | 10.0 or More | 18.3 | 100 | 24 | |
16,947.95 € | 1 | Available | Quote | 10 | 10 Core (10C) Over | 10.0 or More | 18.3 | 1000 | 24 | |
8,473.97 € | 1 | Available | 10 Days | 10 | 10 Core (10C) Over | 10.0 or More | 18.3 | 500 | 24 | |
1,819.51 € | 1 | Available | Quote | 10 | 10 Core (10C) Over | 10.0 or More | 20.3 | 100 | 32 | |
18,195.20 € | 1 | Available | Quote | 10 | 10 Core (10C) Over | 10.0 or More | 20.3 | 1000 | 32 | |
5,458.57 € | 1 | Available | 10 Days | 10 | 10 Core (10C) Over | 10.0 or More | 20.3 | 300 | 32 | |
9,097.60 € | 1 | Available | 5 Days | 10 | 10 Core (10C) Over | 10.0 or More | 20.3 | 500 | 32 |
Loading...
Color | Gray | Sheath Material | PVC | Operating temperature, flexible | 70 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Conductor category | Class 5 = flexible | Conductor material | Cu, bare |
Core insulation | PVC | Core identification | Colour | Flame retardant | In accordance with EN 6033212 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Screen over stranding | Braiding |
Screen over stranding element | Other | Stranding element | Pairs | Nominal cross section conductor(mm2) | 0.25 |
Colour outer sheath | Grey | Material outer sheath | PVC |
Configure
Basic Attributes
No. of Cores
Cable Outer Diameter(mm)
Outer diameter approx.(mm)
Length(m)
Number of cores(Core)
Filter by standard shipping days
Optional Attributes