Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | No. of Cores | Cable Outer Diameter (mm) | Outer diameter approx. (mm) | Length (m) | Number of cores (Core) | |
---|---|---|---|---|---|---|---|---|---|---|
406.24 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 8.0 to 8.9 | 8.7 | 100 | 4 | |
4,062.46 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 8.0 to 8.9 | 8.7 | 1000 | 4 | |
1,218.73 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 8.0 to 8.9 | 8.7 | 300 | 4 | |
2,031.23 € | 1 | Available | 5 Days | 10 | 4 Core (4C) | 8.0 to 8.9 | 8.7 | 500 | 4 | |
506.07 € | 1 | Available | 5 Days | 10 | 6 Core (6C) | 9.0 to 9.9 | 9.6 | 100 | 6 | |
5,060.70 € | 1 | Available | 10 Days | 10 | 6 Core (6C) | 9.0 to 9.9 | 9.6 | 1000 | 6 | |
1,518.21 € | 1 | Available | 10 Days | 10 | 6 Core (6C) | 9.0 to 9.9 | 9.6 | 300 | 6 | |
2,530.35 € | 1 | Available | 5 Days | 10 | 6 Core (6C) | 9.0 to 9.9 | 9.6 | 500 | 6 | |
696.90 € | 1 | Available | 10 Days | 10 | 8 Core (8C) | 10.0 or More | 10.9 | 100 | 8 | |
6,968.92 € | 1 | Available | 10 Days | 10 | 8 Core (8C) | 10.0 or More | 10.9 | 1000 | 8 | |
3,484.46 € | 1 | Available | 5 Days | 10 | 8 Core (8C) | 10.0 or More | 10.9 | 500 | 8 | |
848.95 € | 1 | Available | 5 Days | 10 | 10 Core (10C) Over | 10.0 or More | 12.3 | 100 | 12 | |
8,489.50 € | 1 | Available | Quote | 10 | 10 Core (10C) Over | 10.0 or More | 12.3 | 1000 | 12 | |
4,244.74 € | 1 | Available | 5 Days | 10 | 10 Core (10C) Over | 10.0 or More | 12.3 | 500 | 12 | |
1,366.71 € | 1 | Available | 10 Days | 10 | 10 Core (10C) Over | 10.0 or More | 16.1 | 100 | 20 | |
13,667.02 € | 1 | Available | 5 Days | 10 | 10 Core (10C) Over | 10.0 or More | 16.1 | 1000 | 20 | |
6,833.50 € | 1 | Available | 5 Days | 10 | 10 Core (10C) Over | 10.0 or More | 16.1 | 500 | 20 |
Loading...
Color | Blue | Sheath Material | PVC | Operating temperature, flexible | 70 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Conductor category | Class 5 = flexible | Conductor material | Cu, bare |
Core insulation | PVC | Core identification | Colour | Flame retardant | In accordance with EN 6033212 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Screen over stranding | Braiding |
Screen over stranding element | None | Stranding element | Pairs | Nominal cross section conductor(mm2) | 0.75 |
Colour outer sheath | Blue | Material outer sheath | PVC |
Configure
Basic Attributes
No. of Cores
Cable Outer Diameter(mm)
Outer diameter approx.(mm)
Length(m)
Number of cores(Core)
Filter by standard shipping days
Optional Attributes