UNITRONIC® LAN 1000 Cat.7 (Part Numbers)

UNITRONIC® LAN 1000 Cat.7
  • Volume Discount
The LAN cable can be used in places with a high density of terminal devices, for example in administrative buildings. It transmits the digital and analogue signals.Data cable for Category 7/ class F - verified up to 1000 MHzCPR: Article number choice under www.lappkabel.com/cpr

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170614/100
2170614/1000
2170614/500
2170634/100
2170634/1000
2170634/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCategory No. of Cores Cable Outer Diameter
(mm)
Outer diameter approx.
(mm)
Length
(m)
Number of cores
(Core)
Category

143.25 €

1 Available 5 Days 10Other8 Core (8C)7.0 to 7.97,71008EV01604

1,432.50 €

1 Available 5 Days 10Other8 Core (8C)7.0 to 7.97,710008EV01604

716.25 €

1 Available 5 Days 10Other8 Core (8C)7.0 to 7.97,75008EV01604

306.65 €

1 Available 7 Days 10CAT7A10 Core (10C) Over10.0 or More15,4100167A (IEC)

3,066.48 €

1 Available 5 Days 10CAT7A10 Core (10C) Over10.0 or More15,41000167A (IEC)

1,533.25 €

1 Available 5 Days 10CAT7A10 Core (10C) Over10.0 or More15,4500167A (IEC)

Loading...

  1. 1

Basic information

Conductor Size AWG23 Color Yellow Diameter conductor 0,25
NVP value 79 Operating temperature, flexible 60 Operating temperature, fix 50
Conductor category Class 1 = solid Conductor material Cu, bare Core insulation Foam-Skin-PE
Core identification Colour Flame retardant In accordance with EN 60332324 Halogen free (acc. EN 50267-2-2) True
Screen over stranding Foil Screen over stranding element Braiding Stranding element Pairs
Colour outer sheath Yellow Material outer sheath Other

Tech Support