UNITRONIC® SENSOR Valve (Part Numbers)

UNITRONIC® SENSOR Valve

Click on this image to zoom in.

Click on this image to zoom in.

  • UNITRONIC® SENSOR Valve
  • UNITRONIC® SENSOR Valve
  • Volume Discount
Sensor/actuator cordset, Valve connector on free conductor end, PUR halogenfree, 3-pin, with LED, Typ A, Typ B , Typ C, IP65/IP67
valve connector on free conductor end

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22260574
22260575
22260576
22260577
22260578
22260579
22260580
22260581
22260582
22260583
22260584
22260585
22260586
22260587
22260588
22260589
22260590
22260591
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCable length Number of poles Type of electrical connection, field-sided

14.57 €

1 Available 5 Days 10-3Valve C

22.78 €

1 Available 5 Days 10-3Valve C

14.43 €

1 Available 8 Days 10-3Valve A

22.42 €

1 Available 5 Days 10-3Valve A

14.57 €

1 Available 8 Days 10-3Valve B

22.78 €

1 Available 5 Days 1043Valve B

14.75 €

1 Available 5 Days 10203Valve B1

22.78 €

1 Available 8 Days 1053Valve B1

14.75 €

1 Available 5 Days 1053Valve C

22.78 €

1 Available 5 Days 1053Valve C

9.60 €

1 Available 8 Days 10103Valve A

10.32 €

1 Available 5 Days 101,53Valve B

9.98 €

1 Available 5 Days 101,53Valve B

9.98 €

1 Available 5 Days 101,53Valve C

9.98 €

1 Available 8 Days 102,53Valve C

11.87 €

1 Available 5 Days 1025Valve A

17.88 €

1 Available 5 Days 1055Valve A

28.03 €

1 Available 5 Days 10105Valve A

Loading...

  1. 1

Basic information

Rated current In 4 Rated voltage 24 Operating temperature, flexible 80
Operating temperature, fix 80 Colour cable sheath Black Material of contact surface Ni/Au
Material of cable sheath PUR (Polyurethane) Material contact body CuSn Positioning cable feed, field-sided Angled
Type of cable Multi-core Type of electrical connection, box-sided Free conductor end With LED indication True
Halogen free True

Tech Support