Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Compatible Box | Mesh, vertical | Thickness (mm) | Horizontal (mm) | Mesh, horizontal | Band through hole width (mm) | Equipment installation pitch (mm) | Material | Color | Compatible watt-hour meter | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.10 € | 1 | 6 Days | 420 | - | 360 | 30 | 500 | 420 | 20 | 5 | Self-extinguishing resin | Dark gray | - | Includes round head wood screw, compatible with low voltage transformers | ||
48.10 € | 1 | 6 Days | 420 | - | 360 | 30 | 500 | 420 | 20 | 5 | Self-extinguishing resin | Gray | - | Includes round head wood screw, compatible with low voltage transformers | ||
48.10 € | 1 | 6 Days | 420 | - | 360 | 30 | 500 | 420 | 20 | 5 | Self-extinguishing resin | Beige | - | Includes round head wood screw, compatible with low voltage transformers | ||
48.10 € | 1 | 6 Days | 420 | - | 360 | 30 | 500 | 420 | 20 | 5 | Self-extinguishing resin | Light brown | - | Includes round head wood screw, compatible with low voltage transformers | ||
48.10 € | 1 | 6 Days | 420 | - | 360 | 30 | 500 | 420 | 20 | 5 | Self-extinguishing resin | Milky white | - | Includes round head wood screw, compatible with low voltage transformers | ||
5.79 € | 1 | Available | 7 Days | 80 | - | - | 15 | 120 | - | 10 | 3.5 | Plastic | Dark gray | - | Includes round head wood screw | |
5.79 € | 1 | Available | 7 Days | 80 | - | - | 15 | 120 | - | 10 | 3.5 | Plastic | Gray | - | Includes round head wood screw | |
5.79 € | 1 | Available | 7 Days | 80 | - | - | 15 | 120 | - | 10 | 3.5 | Plastic | Beige | - | Includes round head wood screw | |
5.79 € | 1 | Available | 7 Days | 80 | - | - | 15 | 120 | - | 10 | 3.5 | Plastic | Light brown | - | Includes round head wood screw | |
5.79 € | 1 | Available | 7 Days | 80 | - | - | 15 | 120 | - | 10 | 3.5 | Plastic | Milky white | - | Includes round head wood screw | |
7.39 € | 1 | 6 Days | 120 | - | - | 15 | 170 | - | 10 | 3.5 | Plastic | Dark gray | - | Includes round head wood screw | ||
7.39 € | 1 | 6 Days | 120 | - | - | 15 | 170 | - | 10 | 3.5 | Plastic | Gray | - | Includes round head wood screw | ||
7.39 € | 1 | 6 Days | 120 | - | - | 15 | 170 | - | 10 | 3.5 | Plastic | Light brown | - | Includes round head wood screw | ||
7.39 € | 1 | 6 Days | 120 | - | - | 15 | 170 | - | 10 | 3.5 | Plastic | Milky white | - | Includes round head wood screw | ||
9.32 € | 1 | 6 Days | 145 | - | - | 15 | 200 | - | 10 | 3.5 | Plastic | Dark gray | - | Includes round head wood screw | ||
9.32 € | 1 | 6 Days | 145 | - | - | 15 | 200 | - | 10 | 3.5 | Plastic | Gray | - | Includes round head wood screw | ||
12.65 € | 1 | 6 Days | 145 | - | - | 15 | 200 | - | 10 | 3.5 | Plastic | Beige | - | Includes round head wood screw | ||
9.32 € | 1 | 6 Days | 145 | - | - | 15 | 200 | - | 10 | 3.5 | Plastic | Light brown | - | Includes round head wood screw | ||
9.32 € | 1 | 6 Days | 145 | - | - | 15 | 200 | - | 10 | 3.5 | Plastic | Milky white | - | Includes round head wood screw | ||
16.08 € | 1 | 6 Days | 180 | Single-phase small (S) | - | 25 | 260 | - | 10 | 3.5 | Plastic | Dark gray | 1ø2W | Includes round head wood screw | ||
16.08 € | 1 | 6 Days | 180 | Single-phase small (S) | - | 15 | 260 | - | 10 | 3.5 | Plastic | Gray | 1ø2W | Includes round head wood screw | ||
16.08 € | 1 | 6 Days | 180 | Single-phase small (S) | - | 15 | 260 | - | 10 | 3.5 | Plastic | Beige | 1ø2W | Includes round head wood screw | ||
16.08 € | 1 | 6 Days | 180 | Single-phase small (S) | - | 30 | 260 | - | 10 | 3.5 | Plastic | Light brown | 1ø2W | Includes round head wood screw | ||
16.08 € | 1 | 6 Days | 180 | Single-phase small (S) | - | 15 | 260 | - | 10 | 3.5 | Plastic | Milky white | 1ø2W | Includes round head wood screw | ||
28.12 € | 1 | 6 Days | 215 | - | - | 15 | 310 | - | 10 | 3.5 | Plastic | Gray | - | Includes round head wood screw | ||
28.12 € | 1 | 6 Days | 215 | - | - | 15 | 310 | - | 10 | 3.5 | Plastic | Beige | - | Includes round head wood screw | ||
28.12 € | 1 | 6 Days | 215 | - | - | 15 | 310 | - | 10 | 3.5 | Plastic | Milky white | - | Includes round head wood screw | ||
26.75 € | 1 | 7 Days | 220 | Single-phase small (S), single-phase large | 175 | 25 | 360 | 308 | 20 | 3.5 | Plastic | Dark gray | 1ø2W | Includes round head wood screw | ||
26.75 € | 1 | 7 Days | 220 | Single-phase small (S), single-phase large | 175 | 25 | 360 | 308 | 20 | 3.5 | Plastic | Gray | 1ø2W | Includes round head wood screw | ||
26.75 € | 1 | 7 Days | 220 | Single-phase small (S), single-phase large | 175 | 25 | 360 | 308 | 20 | 3.5 | Plastic | Beige | 1ø2W | Includes round head wood screw | ||
26.75 € | 1 | 7 Days | 220 | Single-phase small (S), single-phase large | 175 | 25 | 360 | 308 | 20 | 3.5 | Plastic | Light brown | 1ø2W | Includes round head wood screw | ||
26.75 € | 1 | 7 Days | 220 | Single-phase small (S), single-phase large | 175 | 25 | 360 | 308 | 20 | 3.5 | Plastic | Milky white | 1ø2W | Includes round head wood screw | ||
27.93 € | 1 | 7 Days | 220 | Single-phase small (S), single-phase large, three-phase small (M) | 175 | 25 | 420 | 364 | 20 | 3.5 | Plastic | Dark gray | 1ø2W | Includes round head wood screw | ||
27.93 € | 1 | 8 Days | 220 | Single-phase small (S), single-phase large, three-phase small (M) | 175 | 25 | 420 | 364 | 20 | 3.5 | Plastic | Gray | 1ø2W | Includes round head wood screw | ||
27.93 € | 1 | 7 Days | 220 | Single-phase small (S), single-phase large, three-phase small (M) | 175 | 25 | 420 | 364 | 20 | 3.5 | Plastic | Beige | 1ø2W | Includes round head wood screw | ||
27.93 € | 1 | 7 Days | 220 | Single-phase small (S), single-phase large, three-phase small (M) | 175 | 25 | 420 | 364 | 20 | 3.5 | Plastic | Light brown | 1ø2W | Includes round head wood screw | ||
27.93 € | 1 | 7 Days | 220 | Single-phase small (S), single-phase large, three-phase small (M) | 175 | 25 | 420 | 364 | 20 | 3.5 | Plastic | Milky white | 1ø2W | Includes round head wood screw | ||
30.91 € | 1 | 7 Days | 220 | Single-phase small (S), single-phase large, three-phase small (M), three-phase large (L) | 175 | 25 | 490 | 434 | 20 | 3.5 | Plastic | Dark gray | 1ø2W | Includes round head wood screw | ||
30.91 € | 1 | 7 Days | 220 | Single-phase small (S), single-phase large, three-phase small (M), three-phase large (L) | 175 | 25 | 490 | 434 | 20 | 3.5 | Plastic | Gray | 1ø2W | Includes round head wood screw | ||
30.91 € | 1 | 7 Days | 220 | Single-phase small (S), single-phase large, three-phase small (M), three-phase large (L) | 175 | 25 | 490 | 434 | 20 | 3.5 | Plastic | Beige | 1ø2W | Includes round head wood screw | ||
30.91 € | 1 | 7 Days | 220 | Single-phase small (S), single-phase large, three-phase small (M), three-phase large (L) | 175 | 25 | 490 | 434 | 20 | 3.5 | Plastic | Light brown | 1ø2W | Includes round head wood screw | ||
30.91 € | 1 | 7 Days | 220 | Single-phase small (S), single-phase large, three-phase small (M), three-phase large (L) | 175 | 25 | 490 | 434 | 20 | 3.5 | Plastic | Milky white | 1ø2W | Includes round head wood screw | ||
39.01 € | 1 | 6 Days | 420 | - | 360 | 30 | 500 | 420 | 20 | 5 | Plastic | Dark gray | - | Includes round head wood screw, compatible with low voltage transformers | ||
39.01 € | 1 | 6 Days | 420 | - | 360 | 30 | 500 | 420 | 20 | 5 | Plastic | Gray | - | Includes round head wood screw, compatible with low voltage transformers | ||
39.01 € | 1 | 6 Days | 420 | - | 360 | 30 | 500 | 420 | 20 | 5 | Plastic | Beige | - | Includes round head wood screw, compatible with low voltage transformers | ||
39.01 € | 1 | 6 Days | 420 | - | 360 | 30 | 500 | 420 | 20 | 5 | Plastic | Light brown | - | Includes round head wood screw, compatible with low voltage transformers | ||
39.01 € | 1 | 6 Days | 420 | - | 360 | 30 | 500 | 420 | 20 | 5 | Plastic | Milky white | - | Includes round head wood screw, compatible with low voltage transformers | ||
48.30 € | 1 | 6 Days | 300 | 250 A | 250 | 30 | 650 | 590 | 20 | 5 | Plastic | Dark gray | - | Includes round head wood screw | ||
48.30 € | 1 | 6 Days | 300 | 250 A | 250 | 25 | 650 | 590 | 20 | 5 | Plastic | Gray | - | Includes round head wood screw | ||
48.30 € | 1 | 6 Days | 300 | 250 A | 250 | 15 | 650 | 590 | 20 | 5 | Plastic | Beige | - | Includes round head wood screw | ||
48.30 € | 1 | 6 Days | 300 | 250 A | 250 | 30 | 650 | 590 | 20 | 5 | Plastic | Light brown | - | Includes round head wood screw | ||
48.30 € | 1 | 6 Days | 300 | 250 A | 250 | 30 | 650 | 590 | 20 | 5 | Plastic | Milky white | - | Includes round head wood screw | ||
70.25 € | 1 | 9 Days | 350 | - | 300 | 25 | 950 | 880 | - | - | Plastic | Gray | - | Includes round head wood screw | ||
70.25 € | 1 | 8 Days | 350 | - | 300 | 30 | 950 | 880 | - | - | Plastic | Beige | - | Includes round head wood screw | ||
70.25 € | 1 | 7 Days | 350 | - | 300 | 25 | 950 | 880 | - | - | Plastic | Milky white | - | Includes round head wood screw |
Loading...
Type | Mounting Plate | Shape | Vertical length |
---|
Configure
Basic Attributes
Length(mm)
Compatible Box
Mesh, vertical
Thickness(mm)
Horizontal(mm)
Mesh, horizontal
Band through hole width(mm)
Equipment installation pitch(mm)
Material
Color
Compatible watt-hour meter
Filter by standard shipping days
Optional Attributes